(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Ideal for LCD glass, coating processes, transport of semiconductor manufacturing equipment.
· The resin material with flexibility adheres work.
· Unlikely to make adhesion marks.
· Separation characteristic of the item at the time of vacuum breakage will increase.
· Resin pad can be replaced without tools for detaching the main body.
· Simple and compact structure.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube O.D. øD | E | Tube end C | Connection config. code |
---|---|---|---|---|---|
VPMB10Q[5]-3J | 10 | 3 | 17.5 | 10.9 | -M4 |
VPMB10Q[5]-4J[9] | 4 | ||||
VPMB20Q[5]-3J | 20 | 3 | -M6 | ||
VPMB20Q[5]-4J[9] | 4 | ||||
VPMB30Q[5]-3J | 30 | 3 | |||
VPMB30Q[5]-4J[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
Part Number |
---|
VPMB20QK-4J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Environment | Resin Group Material | Color | Outer Diameter d (φ) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,329.09 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard | [PEEK] PEEK | - | 20 | 34.9 | 4 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Prevention of Adsorption Trace | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Resin | Height L1(mm) | 5.3 | Mounting Fitting | Fixed Type |
Stroke(mm) | 1 | Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M5 × 0.8 |
Fall Prevention Valve | None | Direct Attached Filter | None | Metal parts material | Standard Specifications |
Swiveling angle | 16° |
Please check the type/dimensions/specifications of the part VPMB20QK-4J in the Vacuum Pad, Suction Mark Prevention Type, VPMB, One-touch Fitting Type series.
Part Number |
---|
VPMB10QKE-4J |
VPMB10QM-3J |
VPMB10QM-4J |
VPMB20QKE-4J |
VPMB20QM-4J |
VPMB30QK-4J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Environment | Resin Group Material | Color | Outer Diameter d (φ) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,162.65 | 1 Piece(s) | 8 Day(s) | Standard / Static electricity diffusion | [PEEK] Conductive PEEK | Black | 10 | 33 | 4 | ||
฿ 1,791.17 | 1 Piece(s) | 8 Day(s) | Standard | POM | [White] White | 10 | 33 | 3 | ||
฿ 1,802.03 | 1 Piece(s) | 8 Day(s) | Standard | POM | [White] White | 10 | 33 | 4 | ||
฿ 2,745.20 | 1 Piece(s) | 8 Day(s) | Standard / Static electricity diffusion | [PEEK] Conductive PEEK | Black | 20 | 34.9 | 4 | ||
฿ 2,107.17 | 1 Piece(s) | 8 Day(s) | Standard | POM | [White] White | 20 | 34.9 | 4 | ||
฿ 2,745.20 | 1 Piece(s) | 8 Day(s) | Standard | [PEEK] PEEK | - | 30 | 34.9 | 4 |
How can we improve?
How can we improve?