Vacuum Pad, Suction Mark Prevention Type, Pad with Flexible Holder

Caution
Product Description
Suction pads ideal for LCD glass, coating processes and transport of semiconductor production equipment.
[Features]
· Resin materials designed to be flexible and adhere to workpieces.
· This also minimizes adsorption marks.
· Improved work detachment when the vacuum is released.
· Resin pads can be replaced easily without using spanners or hexagonal wrenches to remove the main body.
· Small with a simple structure.
· Pad holders have been added that are suitable for fields requiring the use of non-copper-based metals and measures against low-concentration ozone.
· No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.
[Applications]
· Ideal for LCD glass, coating processes and transport of semiconductor production equipment.
Fixed Type
| Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | ||||
| Type | Standard | Small | Standard | Small | Standard | Small |
| Symbol | VPA | VPMA | VPB | VPMB | - | - |
Spring Type
| Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | |||
| Type | Standard | Small | Standard | Small | Standard |
| Symbol | VPC | VPMC | VPD | VPMD | VPF |
Pad materials
PEEK, POM, conductive PEEK
Pad size
Ø10 (diameter 10 mm), Ø20 (diameter 20 mm), Ø30 (diameter 30mm)

Holders designed to be flexible and resin materials adhere to workpieces.
Workpiece release when the vacuum is broken has also been improved.
Resin pads can be exchanged easily without using a spanner or hexagonal wrench to remove the main body.

Small holders downsized from existing vacuum pad holders (A, B, C, D types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.
Dimensional drawings

Vacuum pad, adsorption prevention type, exterior appearance of pads attached to flexible holders

Vacuum pad, adsorption prevention type, dimensional drawings of pads attached to flexible holders
| Format | Pad External Diameter Ød1 | Effective Diameter Ød2 | M | A | B | L | C | Mass (g) |
|---|---|---|---|---|---|---|---|---|
| VP10Q□ | 10 | 8 | M4 × 0.7 | 2.9 | 16.9 | 14 | 8 | 7 |
| VP20Q□ | 20 | 18 | M6 × 1 | 4 | 17.9 | 13.9 | 17 | 10 |
| VP30Q□ | 30 | 28 | M6 × 1 | 4 | 17.9 | 13.9 | 27 | 14 |
Unit: mm