(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
* The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
· Ideal for LCD glass, coating processes, and transport of semiconductor manufacturing equipment.
· The flexible resin material adheres to work.
· Unlikely to make adhesion marks.
· Also, the characteristic separation in a workpiece at the time of vacuum breakage will increase.
· You can replace the resin pad without spanners and hexagon wrenches to detach the main body.
· Simple and compact structure.
· Pad holders were added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | E | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPD10-6Q[5]-6B[9] | 10 | 4 | 64.1 | 41 | 20 | 18.5 | 6 | 4.0 ~ 7.1 | -M4 |
VPD10-10Q[5]-6B | 69.1 | 46 | 25 | 10 | 2.0 ~ 5.2 | ||||
VPD10-15Q[5]-6B | 79.1 | 51 | 25 | 30 | 15 | 2.0 ~ 5.9 | |||
VPD10-20Q[5]-6B | 95.1 | 58 | 34 | 37 | 20 | 1.1 ~ 4.8 | |||
VPD20-6Q[5]-6B[9] | 20 | 64 | 40.9 | 20 | 18.5 | 6 | 7.0 ~ 12.6 | -M6 | |
VPD20-10Q[5]-6B | 70 | 46.9 | 24.5 | 10 | 3.3 ~ 10.0 | ||||
VPD20-15Q[5]-6B | 80 | 51.9 | 25 | 29.5 | 15 | 3.3 ~ 10.4 | |||
VPD20-20Q[5]-6B | 96 | 58.9 | 34 | 36.5 | 20 | 2.0 ~ 8.7 | |||
VPD30-6Q[5]-6B[9] | 30 | 64 | 40.9 | 20 | 18.5 | 6 | 7.0 ~ 12.6 | ||
VPD30-10Q[5]-6B | 70 | 46.9 | 24.5 | 10 | 3.3 ~ 10.0 | ||||
VPD30-15Q[5]-6B | 80 | 51.9 | 25 | 29.5 | 15 | 3.3 ~ 10.4 | |||
VPD30-20Q[5]-6B | 96 | 58.9 | 34 | 36.5 | 20 | 2.0 ~ 8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number |
---|
VPD10-6QKE-6B |
VPD30-6QM-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Environment | Resin Group Material | Color | Outer Diameter d (φ) | Springs Power (N) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,445.48 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard / Static electricity diffusion | [PEEK] Conductive PEEK | Black | 10 | 4.0 to 7.1 | 64.1 | ||
฿ 2,667.40 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard | POM | [White] White | 30 | 7.0 to 12.6 | 64 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Prevention of Adsorption Trace | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Resin | Height L1(mm) | 5.3 | Mounting Fitting | Spring Type |
Stroke(mm) | 7 | Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
Swiveling angle | 16° |
How can we improve?
How can we improve?