(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent flexibility, ideal for adherence of paper, plastic molded articles, etc. *The CAD data for this series is currently under revision. This will be available as soon as modifications are complete.
Model code | Tube I.D. øD | Pad O.D. ød | B | L | E | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPMB6LB[5]-3B[9] | 2 | 6 | 36.1 | 15 | 13.4 | 6 | -M4 |
VPMB6LB[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB6LB[5]-6B[9] | 4 | ||||||
VPMB8LB[5]-3B[9] | 2 | 8 | 36.1 | 15 | 13.4 | 6 | |
VPMB8LB[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB8LB[5]-6B[9] | 4 | ||||||
VPMB10LB[5]-3B[9] | 2 | 10 | 36.6 | 15.5 | 13.4 | 6 | |
VPMB10LB[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB10LB[5]-6B[9] | 4 | ||||||
VPMB15LB[5]-3B[9] | 2 | 15 | 38.6 | 17.5 | 13.4 | 6 | |
VPMB15LB[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB15LB[5]-6B[9] | 4 | ||||||
VPMB20LB[5]-3B[9] | 2 | 20 | 43 | 20 | 13.4 | 6 | -M6 |
VPMB20LB[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB20LB[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number |
---|
VPMB6LBS-4B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 515.12 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 15 | 36 | 4 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft Bellows | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Fixed Type |
Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M5 × 0.8 | Fall Prevention Valve | None |
Direct Attached Filter | None | Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPMB6LBS-4B in the Vacuum Pad, Soft Bellows Small Type, VPMB, Barbed Fitting Type series.
Part Number |
---|
VPMB10LBS-4B |
VPMB15LBN-3B |
VPMB15LBN-4B |
VPMB8LBN-3B |
VPMB8LBN-4B |
VPMB8LBS-3B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 515.12 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 36.5 | 4 | ||
฿ 462.58 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 38.5 | 3 | ||
฿ 462.58 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 38.5 | 4 | ||
฿ 449.81 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 36 | 3 | ||
฿ 449.81 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 36 | 4 | ||
฿ 515.12 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 15 | 36 | 3 |
How can we improve?
How can we improve?