(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent flexibility, optimal for adhering to paper, plastic molded articles, etc. *The CAD data for this series is currently under revision. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere paper, etc.
· Moreover, it is possible to adhere plastic molded parts, leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As is conventional, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | B | L | E | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPHEW6LB[5]-6B[9] | 6 | 4 | 33 | 15 | 15.9 | 7 | -M4 |
VPHEW8LB[5]-6B[9] | 8 | ||||||
VPHEW10LB[5]-6B[9] | 10 | 33.5 | 15.5 | ||||
VPHEW15LB[5]-6B[9] | 15 | 35.5 | 17.5 | ||||
VPHEW20LB[5]-6B[9] | 20 | 40 | 20 | -M6 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number |
---|
VPHEW6LBN-6B |
VPHEW6LBS-6B |
VPHEW8LBN-6B |
VPHEW8LBS-6B |
VPHEW10LBN-6B |
VPHEW10LBS-6B |
VPHEW15LBN-6B |
VPHEW15LBS-6B |
VPHEW20LBN-6B |
VPHEW20LBS-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 351.09 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 15 | 33 | ||
฿ 420.44 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 15 | 33 | ||
฿ 351.09 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 33 | ||
฿ 420.44 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 15 | 33 | ||
฿ 351.09 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 15.5 | 33.5 | ||
฿ 420.44 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 33.5 | ||
฿ 364.96 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 35.5 | ||
฿ 448.18 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 15 | 17.5 | 35.5 | ||
฿ 364.96 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 20 | 40 | ||
฿ 448.18 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 20 | 40 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft Bellows | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Direct Mount / Fixed Type |
Vacuum Outlet Direction | Both Horizontal | Mount Connection Screw | M5 × 0.8 | Vacuum Outlet Tube Outer Diameter(φ) | 6 |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?