(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent flexibility, ideal for adhesion of paper, plastic molded products, etc. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.br>
[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | E | Tube end C | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPHDW6-5LB[5]-6J[9] | 6 | 6 | 47.5 | 15 | 37.2 | 20.4 | 11.7 | 1.6~2.9 | -M4 |
VPHDW8-5LB[5]-6J[9] | 8 | ||||||||
VPHDW10-5LB[5]-6J[9] | 10 | 48 | 15.5 | ||||||
VPHDW15-5LB[5]-6J[9] | 15 | 50 | 17.5 | 39.7 | |||||
VPHDW20-5LB[5]-6J[9] | 20 | 52.5 | 20 | 42.2 | -M6 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 1.8~2.4 N·m.
Part Number |
---|
VPHDW6-5LBN-6J |
VPHDW6-5LBS-6J |
VPHDW8-5LBN-6J |
VPHDW8-5LBS-6J |
VPHDW10-5LBN-6J |
VPHDW10-5LBS-6J |
VPHDW15-5LBN-6J |
VPHDW15-5LBS-6J |
VPHDW20-5LBN-6J |
VPHDW20-5LBS-6J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 615.10 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 15 | 47.3 | ||
฿ 692.52 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 15 | 47.3 | ||
฿ 615.10 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 47.3 | ||
฿ 692.52 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 15 | 47.3 | ||
฿ 615.10 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 15.5 | 47.8 | ||
฿ 692.52 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 47.8 | ||
฿ 653.81 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 49.8 | ||
฿ 731.23 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 15 | 17.5 | 49.8 | ||
฿ 653.81 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 20 | 52.3 | ||
฿ 731.23 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 20 | 52.3 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft Bellows | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Spring Type |
Springs Power(N) | 1.6 to 2.9 | Stroke(mm) | 5 | Vacuum Outlet Direction | Both Horizontal |
Mount Connection Screw | M8 | Vacuum Outlet Tube Outer Diameter(φ) | 6 |
How can we improve?
How can we improve?