(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent flexibility, ideal for adherence of paper, plastic molded articles, etc. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere paper, etc.
· Possible to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | L3 | Tube end C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|
VPC6-6LB[5]-6J[9] | 6 | 6 | 69.2 | 15 | 35.1 | 20 | 11.7 | 6 | 4.0~7.1 | -M4 |
VPC6-10LB[5]-6J | 73.7 | 39.6 | 10 | 2.0~5.2 | ||||||
VPC6-15LB[5]-6J | 83.7 | 44.6 | 25 | 15 | 2.0~5.9 | |||||
VPC6-20LB[5]-6J | 99.7 | 51.6 | 34 | 20 | 1.1~4.8 | |||||
VPC8-6LB[5]-6J[9] | 8 | 69.2 | 35.1 | 20 | 6 | 4.0~7.1 | ||||
VPC8-10LB[5]-6J | 73.7 | 39.6 | 10 | 2.0~5.2 | ||||||
VPC8-15LB[5]-6J | 83.7 | 44.6 | 25 | 15 | 2.0~5.9 | |||||
VPC8-20LB[5]-6J | 99.7 | 51.6 | 34 | 20 | 1.1~4.8 | |||||
VPC10-6LB[5]-6J[9] | 10 | 69.7 | 15.5 | 35.6 | 20 | 6 | 4.0~7.1 | |||
VPC10-10LB[5]-6J | 74.2 | 40.1 | 10 | 2.0~5.2 | ||||||
VPC10-15LB[5]-6J | 84.2 | 45.1 | 25 | 15 | 2.0~5.9 | |||||
VPC10-20LB[5]-6J | 100.2 | 52.1 | 34 | 20 | 1.1~4.8 | |||||
VPC15-6LB[5]-6J[9] | 15 | 71.7 | 17.5 | 37.6 | 20 | 6 | 4.0~7.1 | |||
VPC15-10LB[5]-6J | 76.2 | 42.1 | 10 | 2.0~5.2 | ||||||
VPC15-15LB[5]-6J | 86.2 | 47.1 | 25 | 15 | 2.0~5.9 | |||||
VPC15-20LB[5]-6J | 102.2 | 54.1 | 34 | 20 | 1.1~4.8 | |||||
VPC20-6LB[5]-6J[9] | 20 | 74.1 | 20 | 40 | 20 | 6 | 7.0~12.6 | -M6 | ||
VPC20-10LB[5]-6J | 80.1 | 46 | 10 | 3.3~10.0 | ||||||
VPC20-15LB[5]-6J | 90.1 | 51 | 25 | 15 | 3.3~10.4 | |||||
VPC20-20LB[5]-6J | 106.1 | 58 | 34 | 20 | 2.0~8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number |
---|
VPC6-6LBN-6J |
VPC6-6LBS-6J |
VPC8-6LBN-6J |
VPC8-6LBS-6J |
VPC10-6LBN-6J |
VPC10-6LBS-6J |
VPC10-6LBS-6J-ECV |
VPC15-6LBN-6J |
VPC15-6LBS-6J |
VPC20-6LBN-6J |
VPC20-6LBN-6J-ECV |
VPC20-6LBS-6J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Full length B (mm) | Fall Prevention Valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 814.24 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 15 | 4.0 to 7.1 | 69.2 | None | ||
฿ 883.59 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 15 | 4.0 to 7.1 | 69.2 | None | ||
฿ 814.24 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 4.0 to 7.1 | 69.2 | None | ||
฿ 883.59 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 15 | 4.0 to 7.1 | 69.2 | None | ||
฿ 814.24 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 15.5 | 4.0 to 7.1 | 69.7 | None | ||
฿ 883.59 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 4.0 to 7.1 | 69.7 | None | ||
฿ 1,271.95 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 4.0 to 7.1 | - | With Fall Prevention Valve | ||
฿ 828.11 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 4.0 to 7.1 | 71.7 | None | ||
฿ 911.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | [White] White | 15 | 17.5 | 4.0 to 7.1 | 71.7 | None | ||
฿ 855.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 20 | 7.0 to 12.6 | 74.2 | None | ||
฿ 1,271.95 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 20 | 7.0 to 12.6 | - | With Fall Prevention Valve | ||
฿ 939.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 20 | 7.0 to 12.6 | 74.2 | None |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft Bellows | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Spring Type |
Stroke(mm) | 6 | Vacuum Outlet Direction | Top | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Direct Attached Filter | None |
How can we improve?
How can we improve?