(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An extremely soft type fitting that is optimally suited for adhering to paper and plastic molded artifacts. *The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· The pad rubber has superior elasticity for adhering to plastic molded artifacts leaving relatively no trace.
· We offer a wide range of pad sizes, pad materials, and holder shapes.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· This fitting now has vacuum outlets on both sides of the pad holder (VPHD and VPHE types).
Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | L3 | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPC6-6LB[5]-6B[9] | 6 | 4 | 65.2 | 15 | 35.1 | 20 | 6 | 4.0~7.1 | -M4 |
VPC6-10LB[5]-6B | 69.7 | 39.6 | 10 | 2.0~5.2 | |||||
VPC6-15LB[5]-6B | 79.7 | 44.6 | 25 | 15 | 2.0~5.9 | ||||
VPC6-20LB[5]-6B | 95.7 | 51.6 | 34 | 20 | 1.1~4.8 | ||||
VPC8-6LB[5]-6B[9] | 8 | 65.2 | 35.1 | 20 | 6 | 4.0~7.1 | |||
VPC8-10LB[5]-6B | 69.7 | 39.6 | 10 | 2.0~5.2 | |||||
VPC8-15LB[5]-6B | 79.7 | 44.6 | 25 | 15 | 2.0~5.9 | ||||
VPC8-20LB[5]-6B | 95.7 | 51.6 | 34 | 20 | 1.1~4.8 | ||||
VPC10-6LB[5]-6B[9] | 10 | 65.7 | 15.5 | 35.6 | 20 | 6 | 4.0~7.1 | ||
VPC10-10LB[5]-6B | 70.2 | 40.1 | 10 | 2.0~5.2 | |||||
VPC10-15LB[5]-6B | 80.2 | 45.1 | 25 | 15 | 2.0~5.9 | ||||
VPC10-20LB[5]-6B | 96.2 | 52.1 | 34 | 20 | 1.1~4.8 | ||||
VPC15-6LB[5]-6B[9] | 15 | 67.7 | 17.5 | 37.6 | 20 | 6 | 4.0~7.1 | ||
VPC15-10LB[5]-6B | 72.2 | 42.1 | 10 | 2.0~5.2 | |||||
VPC15-15LB[5]-6B | 82.2 | 47.1 | 25 | 15 | 2.0~5.9 | ||||
VPC15-20LB[5]-6B | 98.2 | 54.1 | 34 | 20 | 1.1~4.8 | ||||
VPC20-6LB[5]-6B[9] | 20 | 70.1 | 20 | 40 | 20 | 6 | 7.0~12.6 | -M6 | |
VPC20-10LB[5]-6B | 76.1 | 46 | 10 | 3.3~10.0 | |||||
VPC20-15LB[5]-6B | 86.1 | 51 | 25 | 15 | 3.3~10.4 | ||||
VPC20-20LB[5]-6B | 102.1 | 58 | 34 | 20 | 2.0~8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number |
---|
VPC6-6LBN-6B |
VPC6-6LBS-6B |
VPC8-6LBN-6B |
VPC8-6LBS-6B |
VPC10-6LBN-6B |
VPC10-6LBS-6B |
VPC15-6LBN-6B |
VPC15-6LBS-6B |
VPC20-6LBN-6B |
VPC20-6LBS-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 753.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 15 | 4.0 to 7.1 | 65.2 | ||
฿ 822.68 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 15 | 4.0 to 7.1 | 65.2 | ||
฿ 753.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 4.0 to 7.1 | 65.2 | ||
฿ 822.68 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 15 | 4.0 to 7.1 | 65.2 | ||
฿ 769.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 15.5 | 4.0 to 7.1 | 65.7 | ||
฿ 830.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 4.0 to 7.1 | 65.7 | ||
฿ 769.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 4.0 to 7.1 | 67.7 | ||
฿ 850.42 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 15 | 17.5 | 4.0 to 7.1 | 67.7 | ||
฿ 818.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 20 | 7.0 to 12.6 | 70.2 | ||
฿ 892.26 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 20 | 7.0 to 12.6 | 70.2 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft Bellows | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Spring Type |
Stroke(mm) | 6 | Vacuum Outlet Direction | Top | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
How can we improve?
How can we improve?