(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent flexibility, ideal for adherence of paper, plastic molded articles, etc. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | B | L | Connection config. code |
---|---|---|---|---|---|
VPB6LB[5]-6B[9] | 6 | 4 | 45.1 | 15 | -M4 |
VPB8LB[5]-6B[9] | 8 | ||||
VPB10LB[5]-6B[9] | 10 | 45.6 | 15.5 | ||
VPB15LB[5]-6B[9] | 15 | 47.6 | 17.5 | ||
VPB20LB[5]-6B[9] | 20 | 50 | 20 | -M6 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number |
---|
VPB6LBS-6J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 537.68 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 15 | 45.1 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft Bellows | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Fixed Type |
Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M6 × 1 | Vacuum Outlet Tube Outer Diameter(φ) | 6 |
Fall Prevention Valve | None | Direct Attached Filter | None | Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPB6LBS-6J in the Vacuum Pad, Soft Bellows Type, VPB, One-touch Fitting Type series.
Part Number |
---|
VPB15LBN-6J |
VPB15LBS-6J |
VPB20LBN-6J |
VPB20LBS-6J |
VPB8LBN-6J |
VPB8LBS-6J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 412.00 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 47.6 | ||
฿ 495.22 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 15 | 17.5 | 47.6 | ||
฿ 412.00 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 20 | 50.1 | ||
฿ 495.22 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 20 | 50.1 | ||
฿ 460.26 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 45.1 | ||
฿ 537.68 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 15 | 45.1 |
How can we improve?
How can we improve?