1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Soft Bellows Type, VPA, One-touch Fitting Type

Vacuum Pad, Soft Bellows Type, VPA, One-touch Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Excellent flexibility, ideal for adherence of paper, plastic molded articles, etc. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

Dimensions

Vacuum Pad, Soft Bellows Type, VPA, One Touch Fitting Type
Vacuum Pad, Soft Bellows Type, VPA, One Touch Fitting Type

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
Thread
M
BL1L2Tube end
C
Hex.
H1
Hex.
H2
Connection
config. code
VPA6LB[5]-6J[9]66M12×143.21521.111.71412-M4
VPA8LB[5]-6J[9]8
VPA10LB[5]-6J[9]1043.715.521.6
VPA15LB[5]-6J[9]1545.717.523.6
VPA20LB[5]-6J[9]20M14×149.72027.61714-M6

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad dia.: ø6~ø15 mm ▶ 12~14N·m,
▪Pad dia.: ø20 mm: Tube O.D.: ø3, ø4 mm ▶ 12~14 N·m, Tube O.D.: ø6 mm ▶ 18~21 N·m.

Part Number
VPA6LBN-6J
VPA6LBS-6J
VPA8LBN-6J
VPA8LBS-6J
VPA10LBN6J
VPA10LBN-6J
VPA10LBS-6J
VPA10LBS-6J-ECV
VPA15LBN-6J
VPA15LBS-6J
VPA15LBS-6J-ECV
VPA20LBN-6J
VPA20LBS-6J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Fall Prevention Valve

฿ 553.72

VACUUM PAD 1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberBlack61543.2M12None

฿ 623.07

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber[White] White61543.2M12None

฿ 553.72

VACUUM PAD 1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberBlack81543.2M12None

฿ 623.07

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber[White] White81543.2M12None

฿ 608.96

VACUUM PAD 1 Piece(s) 10 Day(s) [Nitrile Rubber] Nitrile RubberBlack1015.543.7M12None

฿ 553.72

VACUUM PAD 1 Piece(s) 10 Day(s) [Nitrile Rubber] Nitrile RubberBlack1015.543.7M12None

฿ 623.07

VACUUM PAD 1 Piece(s) 10 Day(s) [Silicon Rubber] Silicone Rubber[White] White1015.543.7M12None

฿ 1,011.43

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber[White] White1015.5-M12With Fall Prevention Valve

฿ 567.59

VACUUM PAD 1 Piece(s) 10 Day(s) [Nitrile Rubber] Nitrile RubberBlack1517.545.7M12None

฿ 650.81

VACUUM PAD 1 Piece(s) 10 Day(s) [Silicon Rubber] Silicone Rubber[White] White1517.545.7M12None

฿ 1,039.17

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber[White] White1517.5-M12With Fall Prevention Valve

฿ 581.46

VACUUM PAD 1 Piece(s) 10 Day(s) [Nitrile Rubber] Nitrile RubberBlack202049.8M14None

฿ 664.68

VACUUM PAD 1 Piece(s) 10 Day(s) [Silicon Rubber] Silicone Rubber[White] White202049.8M14None

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Bellows Mounting Method Recessed Type
Environment Standard Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Top Vacuum Outlet Tube Outer Diameter(φ) 6 Direct Attached Filter None
Metal parts material Standard Specifications