(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Excellent flexibility and ideal for adherence of paper, plastic molded articles, etc. *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Pad rubber is flexible enough to adhere to plastic molded parts without leaving significant residual traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Can reduce the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· The pad section can be changed without removing the holder from the equipment, as is conventionally done.
· Moreover, this product is also compatible with an optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides
Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | Connection config. code |
---|---|---|---|---|---|---|
VPA6LB[5]-6B[9] | 6 | 4 | 44.1 | 15 | 22.1 | -M4 |
VPA8LB[5]-6B[9] | 8 | |||||
VPA10LB[5]-6B[9] | 10 | 44.6 | 15.5 | 22.6 | ||
VPA15LB[5]-6B[9] | 15 | 17.5 | 24.6 | |||
VPA20LB[5]-6B[9] | 20 | 56 | 20 | 28 | -M6 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad dia.: ø6~ø15 mm ▶ 2.5~3.5 N·m, ø20 mm ▶ 12~14 N·m
Part Number |
---|
VPA6LBN-6B |
VPA6LBS-6B |
VPA8LBN-6B |
VPA8LBS-6B |
VPA10LBN-6B |
VPA10LBS-6B |
VPA15LBN-6B |
VPA15LBS-6B |
VPA20LBN-6B |
VPA20LBS-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 15 | 44.1 | M8 | ||
฿ 595.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 15 | 44.1 | M8 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 15 | 44.1 | M8 | ||
฿ 595.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 15 | 44.1 | M8 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 15.5 | 44.6 | M8 | ||
฿ 595.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 15.5 | 44.6 | M8 | ||
฿ 539.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 15 | 17.5 | 46.6 | M8 | ||
฿ 623.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 15 | 17.5 | 46.6 | M8 | ||
฿ 517.54 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 20 | 56.2 | M12 | ||
฿ 600.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 20 | 56.2 | M12 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft Bellows | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Fixed Type |
Vacuum Outlet Direction | Top | Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None |
Direct Attached Filter | None | Metal parts material | Standard Specifications |
How can we improve?
How can we improve?