(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Vacuum pad optimal for use in work on uneven surfaces, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Ideal for work pieces that have irregularities on the surface (work pieces like exterior wall materials of a building, small rocks and shells).
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As is conventional, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
·For applications requiring "copper based metal not used" and "reduce ozone concentrations"
Model code | Pad O.D. ød | B | L | Connection config. code |
---|---|---|---|---|
VPMA10S[5]-4J[9] | 10 | 31.8 | 9.5 | -M6 |
VPMA15S[5]-4J[9] | 15 | 31.8 | 9.5 | |
VPMA20S[5]-4J[9] | 20 | 37.8 | 15.5 | |
VPMA25S[5]-4J[9] | 25 | 37.8 | 15.5 | |
VPMA30S[5]-4J[9] | 30 | 37.8 | 15.5 | |
VPMA35S[5]-4J[9] | 35 | 50.3 | 28 | |
VPMA50S[5]-4J[9] | 50 | 50.3 | 28 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Tightening torque of a pad holder fixing bulkhead nut is 5~7 N·m.
Part Number |
---|
VPMA10SC-4J |
VPMA15SC-4J |
VPMA20S4J |
VPMA20SC-4J |
VPMA25SC-4J |
VPMA30SC-4J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|
฿ 595.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | 9.5 | 31.7 | ||
฿ 609.20 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 15 | 9.5 | 31.7 | ||
฿ 706.63 ฿ 381.93 | VACUUM PAD | 1 Piece(s) | Same day | 20 | 15.5 | 37.7 | ||
฿ 678.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 20 | 15.5 | 37.7 | ||
฿ 706.29 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 25 | 15.5 | 37.7 | ||
฿ 747.90 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 30 | 15.5 | 37.7 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Sponge | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Chloroprene Rubber (sponge) | Color | Black |
Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Top | Mount Connection Screw | M10 |
Vacuum Outlet Tube Outer Diameter(φ) | 4 | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?