(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suction pads that save space.
[Features]
· Ideal for workpieces such as exterior materials and small seashells.
· Small holders downsized from existing vacuum pads (A, B, C and D types) to save space.
· Also compatible with the optional fall‑prevention valve and directly attachable-type pad filters.
· Pad holders suitable for applications requiring the use of non-copper based metals and measures against low-concentration ozone are also available.
· No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | ||||
Type | Standard | Small | Standard | Small | Standard | Small |
Symbol | VPA | VPMA | VPB | VPMB | - | - |
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | |||
Type | Standard | Small | Standard | Small | Standard |
Symbol | VPC | VPMC | VPD | VPMD | VPF |
Pad rubber only
Shape | Pad Size | |
---|---|---|
VP | 10 mm | ● |
15 mm | ● | |
20 mm | ● | |
25 mm | ● | |
30 mm | ● | |
35 mm | ● | |
50 mm | ● | |
70 mm | ● | |
100 mm | ● |
Ideal for working with building walls, small stones or seashells.
Small holders downsized from existing vacuum pad holders (A, B, C and D types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.
Part Number |
---|
VP10SA |
VP10SC-M6 |
VP15SA |
VP15SC-M6 |
VP20SA |
VP20SC-M6 |
VP25SC-M6 |
VP30SA |
VP30SC-M6 |
VP35SC |
VP35SC-M6 |
VP50SC |
VP50SC-M6 |
VP70SC |
VP70SC-M10 |
VP100SC |
VP100SC-M10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pad Type | Outer Diameter d (φ) | Height L1 (mm) | Flame |
---|---|---|---|---|---|---|---|---|---|---|
฿ 296.11 | VACUUM PAD | 1 Piece(s) | Same day | 10 | Standard / Pad Unit | 10 | 9.6 | With Pad Frame | ||
฿ 276.32 | VACUUM PAD | 1 Piece(s) | 10 Day(s) | 10 | Standard | 10 | 9.6 | With Pad Frame | ||
฿ 310.58 | VACUUM PAD | 1 Piece(s) | Same day | 10 | Standard / Pad Unit | 15 | 9.6 | With Pad Frame | ||
฿ 290.19 | VACUUM PAD | 1 Piece(s) | 10 Day(s) | 10 | Standard | 15 | 9.6 | With Pad Frame | ||
฿ 383.26 | VACUUM PAD | 1 Piece(s) | Same day | 10 | Standard / Pad Unit | 20 | 15.6 | With Pad Frame | ||
฿ 359.54 | VACUUM PAD | 1 Piece(s) | 10 Day(s) | 10 | Standard | 20 | 15.6 | With Pad Frame | ||
฿ 387.28 | VACUUM PAD | 1 Piece(s) | 10 Day(s) | 10 | Standard | 25 | 15.6 | With Pad Frame | ||
฿ 455.92 | VACUUM PAD | 1 Piece(s) | Same day | 10 | Standard / Pad Unit | 30 | 15.6 | With Pad Frame | ||
฿ 428.89 | VACUUM PAD | 1 Piece(s) | 10 Day(s) | 10 | Standard | 30 | 15.6 | With Pad Frame | ||
฿ 512.11 | VACUUM PAD | 1 Piece(s) | 10 Day(s) | - | Standard | 35 | 20 | Without Pad Frame | ||
฿ 1,194.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Standard | 35 | 28 | With Pad Frame | ||
฿ 623.07 | VACUUM PAD | 1 Piece(s) | 10 Day(s) | - | Standard | 50 | 20 | Without Pad Frame | ||
฿ 1,416.68 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Standard | 50 | 28 | With Pad Frame | ||
฿ 1,066.91 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Standard | 70 | 20 | Without Pad Frame | ||
฿ 2,096.32 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Standard | 70 | 30 | With Pad Frame | ||
฿ 1,399.80 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Standard | 100 | 20 | Without Pad Frame | ||
฿ 3,003.30 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Standard | 100 | 30 | With Pad Frame |
Loading...
Pad Shape | Sponge | Mounting Method | Pad Screw Fixed | Environment | Standard |
---|---|---|---|---|---|
Material | Chloroprene Rubber (sponge) | Color | Black |
How can we improve?
How can we improve?