1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Sponge Type, VPA, One-touch Fitting Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Vacuum Pad, Sponge Type, VPA, One-touch Fitting Type
  • Vacuum Pad, Sponge Type, VPA, One-touch Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 636.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vacuum pad optimal for use in work on uneven surfaces, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Ideal for working on uneven surfaces such as exterior wall materials, small rocks, and shells.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.

Dimensions

Vacuum Pad, Sponge Type, VPA, One Touch Fitting Type
Vacuum Pad, Sponge Type, VPA, One Touch Fitting Type

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
Thread
M
BL1L2Tube end
C
Hex.
H1
Hex.
H2
Connection
config. code
VPA10S[5]-6J[9]106M14×137.29.515.511.71714-M6
VPA15S[5]-6J[9]15
VPA20S[5]-6J[9]2043.215.521.5
VPA25S[5]-6J[9]25
VPA30S[5]-6J[9]30
VPA35S[5]-6J[9]35562834
VPA50S[5]-6J[9]50
VPA70S[5]-6J70M20×17330402422-M10
VPA100S[5]-6J100

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad dia.: ø10~ø50 mm: Tube O.D.:ø3, ø4 mm ▶ 12~14 N·m, Tube O.D.:ø6 mm ▶ 18~21 N·m
▪Pad dia.: ø70, ø100 mm ▶ 19~21 N·m

Part Number
VPA10S6J
VPA10SC-6J
VPA15SC-6J
VPA20SC-6J
VPA25SC-6J
VPA30SC-6J
VPA35SC-6J
VPA50SC-6J
VPA70SC-G1
VPA100S01
VPA100SC-G1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)

฿ 707.85

VACUUM PAD 1 Piece(s) 3 Day(s) 109.537.2M14-6

฿ 636.94

VACUUM PAD 1 Piece(s) 8 Day(s) 109.537.2M14-6

฿ 650.81

VACUUM PAD 1 Piece(s) 8 Day(s) 159.537.2M14-6

฿ 720.16

VACUUM PAD 1 Piece(s) 8 Day(s) 2015.543.2M14-6

฿ 747.90

VACUUM PAD 1 Piece(s) 8 Day(s) 2515.543.2M14-6

฿ 789.51

VACUUM PAD 1 Piece(s) 8 Day(s) 3015.543.2M14-6

฿ 1,555.38

VACUUM PAD 1 Piece(s) 8 Day(s) 352855.7M14-6

฿ 1,777.30

VACUUM PAD 1 Piece(s) 8 Day(s) 502855.7M14-6

฿ 2,540.16

VACUUM PAD 1 Piece(s) 17 Day(s) 703060M201/8-

฿ 4,268.58

VACUUM PAD 1 Piece(s) 10 Day(s) 1003060M201/8-

฿ 3,592.26

VACUUM PAD 1 Piece(s) 8 Day(s) 1003060M201/8-

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Sponge Mounting Method Pad Screw Fixed
Environment Standard Material Chloroprene Rubber (sponge) Color Black
Mounting Fitting Fixed Type Vacuum Outlet Direction Top Fall Prevention Valve None
Direct Attached Filter None Metal parts material Standard Specifications