1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Standard Type, VPC, Barb Fitting Type

Vacuum Pad, Standard Type, VPC, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 700.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material

Dimensions (Standard holder, VPC)

Vacuum Pad, Standard Type, VPC, Barb Fitting Type
Vacuum Pad, Standard Type, VPC, Barb Fitting Type

Standard table (Standard holder, VPC)

Model codeTube I.D.
øD
Pad O.D.
ød
BL1L2L3CStroke
S
Spring force
(N)
Connection
config. code
VPC10-6R[5]-6B[9]41056.182620764.0~7.1-T8
VPC10-10R[5]-6B60.630.5102.0~5.2
VPC10-15R[5]-6B70.635.525152.0~5.9
VPC10-20R[5]-6B86.642.534201.1~4.8
VPC15-6R(A)[5]-6B[9]1557.1(58.1)9(10)27(28)2064.0~7.1-M4
VPC15-10R(A)[5]-6B61.6(62.6)31.5(32.5)102.0~5.2
VPC15-15R(A)[5]-6B71.6(72.6)36.5(37.5)25152.0~5.9
VPC15-20R(A)[5]-6B87.6(88.6)43.5(44.5)34201.1~4.8
VPC20-6R(A)[5]-6B[9]2058.1(59.1)10(11)28(29)2067.0~12.6-M6
VPC20-10R(A)[5]-6B64.1(65.1)34(35)103.3~10.0
VPC20-15R(A)[5]-6B74.1(75.1)39(40)25153.3~10.4
VPC20-20R(A)[5]-6B90.1(91.1)46(47)34202.0~8.7
VPC25-6R(A)[5]-6B[9]2559.1(60.1)11(12)29(30)2067.0~12.6
VPC25-10R(A)[5]-6B65.1(66.1)35(36)103.3~10.0
VPC25-15R(A)[5]-6B75.1(76.1)40(41)25153.3~10.4
VPC25-20R(A)[5]-6B91.1(92.1)47(48)34202.0~8.7
VPC30-6R(A)[5]-6B[9]3059.1(62.1)11(14)29(32)2067.0~12.6
VPC30-10R(A)[5]-6B65.1(68.1)35(38)103.3~10.0
VPC30-15R(A)[5]-6B75.1(78.1)40(43)25153.3~10.4
VPC30-20R(A)[5]-6B91.1(94.1)47(50)34202.0~8.7
VPC40-6R(A)[5]-6B[9]4062.1(65.6)14(17.5)32(35.5)2067.0~12.6
VPC40-10R(A)[5]-6B68.1(71.6)38(41.5)103.3~10.0
VPC40-15R(A)[5]-6B78.1(81.6)43(46.5)25153.3~10.4
VPC40-20R(A)[5]-6B94.1(97.6)50(53.5)34202.0~8.7
VPC50-6R(A)[5]-6B[9]5063.1(66.1)15(18)33(36)2067.0~12.6
VPC50-10R(A)[5]-6B69.1(72.1)39(42)103.3~10.0
VPC50-15R(A)[5]-6B79.1(82.1)44(47)25153.3~10.4
VPC50-20R(A)[5]-6B95.1(98.1)51(54)34202.0~8.7

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
     ▪Pad dia.: ø1~ø8 mm ▶ 1.8~2.4 N·m, ø10~ø50mm ▶ 4.5~6 N·m

Dimensions (Slim holder, VPSC)

Vacuum Pad, Standard Type, VPC, Barb Fitting Type
Vacuum Pad, Standard Type, VPC, Barb Fitting Type

Standard table (Slim holder, VPSC)

Model codeTube I.D.
øD
Pad O.D.
ød
BL1L2CConnection
config. code
VPSC1-3R[5]-4B[9]2.5140.64187-H3
VPSC1-3R[5]-6B[9]4
VPSC2-3R[5]-4B[9]2.52
VPSC2-3R[5]-6B[9]4
VPSC3-3R[5]-4B[9]2.53
VPSC3-3R[5]-6B[9]4
VPSC4-3R[5]-4B[9]2.54
VPSC4-3R[5]-6B[9]4
VPSC6-3R[5]-4B[9]2.567-T8
VPSC6-3R[5]-6B[9]4
VPSC8-3R[5]-4B[9]2.5839.15.516.5
VPSC8-3R[5]-6B[9]4

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut: 1.8~2.4 N·m.
*Spring force: 0.9~1.9 N.

Part Number
VPC4RS4B
VPC10-6RF-6B
VPC10-6RG-6B
VPC10-6RN-6B
VPC10-6RS-6B
VPC10-6RSE-6B
VPC10-6RU-6B
VPC10RS6B
VPC15-6AF-6B
VPC15-6AG-6B
VPC15-6AN-6B
VPC15-6AS-6B
VPC15-6RF-6B
VPC15-6RG-6B
VPC15-6RN-6B
VPC15-6RS-6B
VPC15-6RSE-6B
VPC15-6RU-6B
VPC20-6AG-6B
VPC20-6AN-6B
VPC20-6AS-6B
VPC20-6AU-6B
VPC20-6RF-6B
VPC20-6RG-6B
VPC20-6RN-6B
VPC20-6RS-6B
VPC20-6RSE-6B
VPC20-6RU-6B
VPC25-6AG-6B
VPC25-6AN-6B
VPC25-6AS-6B
VPC25-6RF-6B
VPC25-6RG-6B
VPC25-6RN-6B
VPC25-6RS-6B
VPC25-6RSE-6B
VPC25-6RU-6B
VPC30-6AG-6B
VPC30-6AN-6B
VPC30-6AS-6B
VPC30-6RF-6B
VPC30-6RG-6B
VPC30-6RN-6B
VPC30-6RS-6B
VPC30-6RSE-6B
VPC30-6RU-6B
VPC40-6AF-6B
VPC40-6AG-6B
VPC40-6AN-6B
VPC40-6AS-6B
VPC40-6RF-6B
VPC40-6RG-6B
VPC40-6RN-6B
VPC40-6RS-6B
VPC40-6RSE-6B
VPC40-6RU-6B
VPC50-6AG-6B
VPC50-6AN-6B
VPC50-6AS-6B
VPC50-6RF-6B
VPC50-6RG-6B
VPC50-6RN-6B
VPC50-6RS-6B
VPC50-6RSE-6B
VPC50-6RU-6B
VPSC1-3RF-4B
VPSC1-3RS-4B
VPSC1-3RSE-4B
VPSC2-3RF-4B
VPSC2-3RG-4B
VPSC2-3RN-4B
VPSC2-3RS-4B
VPSC2-3RSE-4B
VPSC2-3RU-4B
VPSC3-3RF-4B
VPSC3-3RG-4B
VPSC3-3RN-4B
VPSC3-3RS-4B
VPSC3-3RSE-4B
VPSC3-3RU-4B
VPSC4-3RF-4B
VPSC4-3RG-4B
VPSC4-3RN-4B
VPSC4-3RS-4B
VPSC4-3RSE-4B
VPSC4-3RU-4B
VPSC6-3RF-6B
VPSC6-3RG-6B
VPSC6-3RN-6B
VPSC6-3RS-6B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

฿ 938.96

VACUUM PAD 1 Piece(s) 3 Day(s) -General ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White440.9~1.9340.5M84

฿ 986.71

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedFluorine RubberStandardGray1084.0 to 7.1656.1M146

฿ 741.29

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray1084.0 to 7.1656.1M146

฿ 722.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1084.0 to 7.1656.1M146

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1084.0 to 7.1656.1M146

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1084.0 to 7.1656.1M146

฿ 866.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedUrethane RubberStandardBlue1084.0 to 7.1656.1M146

฿ 943.20

VACUUM PAD 1 Piece(s) 3 Day(s) -General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1084.0~7.1656.1M146

฿ 1,025.30

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw FixedFluorine RubberStandardGray15104.0 to 7.1658.1M146

฿ 742.47

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray15104.0 to 7.1658.1M146

฿ 722.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack15104.0 to 7.1658.1M146

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White15104.0 to 7.1658.1M146

฿ 1,025.30

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedFluorine RubberStandardGray1594.0 to 7.1657.1M146

฿ 742.47

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray1594.0 to 7.1657.1M146

฿ 722.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1594.0 to 7.1657.1M146

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1594.0 to 7.1657.1M146

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1594.0 to 7.1657.1M146

฿ 866.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedUrethane RubberStandardBlue1594.0 to 7.1657.1M146

฿ 797.95

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray20117.0 to 12.6659.1M146

฿ 775.64

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack20117.0 to 12.6659.1M146

฿ 830.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White20117.0 to 12.6659.1M146

฿ 986.71

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw FixedUrethane RubberStandardBlue20117.0 to 12.6659.1M146

฿ 1,107.48

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedFluorine RubberStandardGray20107.0 to 12.6658.1M146

฿ 797.95

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray20107.0 to 12.6658.1M146

฿ 775.64

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack20107.0 to 12.6658.1M146

฿ 830.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White20107.0 to 12.6658.1M146

฿ 831.12

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20107.0 to 12.6658.1M146

฿ 986.71

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedUrethane RubberStandardBlue20107.0 to 12.6658.1M146

฿ 797.95

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray25127.0 to 12.6660.1M146

฿ 775.64

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack25127.0 to 12.6660.1M146

฿ 830.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White25127.0 to 12.6660.1M146

฿ 1,107.48

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedFluorine RubberStandardGray25117.0 to 12.6659.1M146

฿ 797.95

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray25117.0 to 12.6659.1M146

฿ 775.64

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack25117.0 to 12.6659.1M146

฿ 830.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White25117.0 to 12.6659.1M146

฿ 844.99

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack25117.0 to 12.6659.1M146

฿ 986.71

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedUrethane RubberStandardBlue25117.0 to 12.6659.1M146

฿ 861.68

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray30147.0 to 12.6662.1M146

฿ 842.71

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack30147.0 to 12.6662.1M146

฿ 903.10

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White30147.0 to 12.6662.1M146

฿ 1,203.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedFluorine RubberStandardGray30117.0 to 12.6659.1M146

฿ 861.68

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray30117.0 to 12.6659.1M146

฿ 842.71

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack30117.0 to 12.6659.1M146

฿ 903.10

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White30117.0 to 12.6659.1M146

฿ 970.45

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack30117.0 to 12.6659.1M146

฿ 1,083.10

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedUrethane RubberStandardBlue30117.0 to 12.6659.1M146

฿ 1,324.26

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw FixedFluorine RubberStandardGray4017.57.0 to 12.6665.6M146

฿ 982.45

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray4017.57.0 to 12.6665.6M146

฿ 962.71

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack4017.57.0 to 12.6665.6M146

฿ 1,023.10

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White4017.57.0 to 12.6665.6M146

฿ 1,324.26

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedFluorine RubberStandardGray40147.0 to 12.6662.1M146

฿ 982.45

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray40147.0 to 12.6662.1M146

฿ 962.71

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack40147.0 to 12.6662.1M146

฿ 1,023.10

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White40147.0 to 12.6662.1M146

฿ 1,179.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40147.0 to 12.6662.1M146

฿ 1,203.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedUrethane RubberStandardBlue40147.0 to 12.6662.1M146

฿ 1,223.23

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray50187.0 to 12.6666.1M146

฿ 1,203.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack50187.0 to 12.6666.1M146

฿ 1,324.26

VACUUM PAD 1 Piece(s) 8 Day(s) 10Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White50187.0 to 12.6666.1M146

฿ 1,685.42

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedFluorine RubberStandardGray50157.0 to 12.6663.1M146

฿ 1,223.23

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray50157.0 to 12.6663.1M146

฿ 1,203.87

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack50157.0 to 12.6663.1M146

฿ 1,324.26

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White50157.0 to 12.6663.1M146

฿ 1,420.65

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack50157.0 to 12.6663.1M146

฿ 1,565.03

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapePad Screw FixedUrethane RubberStandardBlue50157.0 to 12.6663.1M146

฿ 1,000.65

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion TypeFluorine RubberStandardGray140.9 to 1.9340.5M84

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White140.9 to 1.9340.5M84

฿ 819.48

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack140.9 to 1.9340.5M84

฿ 1,011.48

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion TypeFluorine RubberStandardGray240.9 to 1.9340.5M84

฿ 741.29

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion TypeNBR which conforms to Food Sanitation LawStandardGray240.9 to 1.9340.5M84

฿ 722.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion Type[Nitrile Rubber] Nitrile RubberStandardBlack240.9 to 1.9340.5M84

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White240.9 to 1.9340.5M84

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack240.9 to 1.9340.5M84

฿ 891.10

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion TypeUrethane RubberStandardBlue240.9 to 1.9340.5M84

฿ 1,011.48

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion TypeFluorine RubberStandardGray340.9 to 1.9340.5M84

฿ 741.29

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion TypeNBR which conforms to Food Sanitation LawStandardGray340.9 to 1.9340.5M84

฿ 722.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion Type[Nitrile Rubber] Nitrile RubberStandardBlack340.9 to 1.9340.5M84

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White340.9 to 1.9340.5M84

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack340.9 to 1.9340.5M84

฿ 891.10

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion TypeUrethane RubberStandardBlue340.9 to 1.9340.5M84

฿ 1,011.48

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion TypeFluorine RubberStandardGray440.9 to 1.9340.5M84

฿ 741.29

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion TypeNBR which conforms to Food Sanitation LawStandardGray440.9 to 1.9340.5M84

฿ 722.32

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion Type[Nitrile Rubber] Nitrile RubberStandardBlack440.9 to 1.9340.5M84

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White440.9 to 1.9340.5M84

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack440.9 to 1.9340.5M84

฿ 891.10

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeInsertion TypeUrethane RubberStandardBlue440.9 to 1.9340.5M84

฿ 936.65

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeRecessed TypeFluorine RubberStandardGray670.9 to 1.9341M86

฿ 723.18

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeRecessed TypeNBR which conforms to Food Sanitation LawStandardGray670.9 to 1.9341M86

฿ 700.86

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack670.9 to 1.9341M86

฿ 742.47

VACUUM PAD 1 Piece(s) 8 Day(s) 10General ShapeRecessed Type[Silicon Rubber] Silicone RubberStandard[White] White670.9 to 1.9341M86

Loading...

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None