(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small vacuum pads ideal for use in semiconductor production equipment.
[Features]
· Operating temperature range: Urethane rubber: 60°C, Nitrile rubber: 110°C, Fluorine rubber: 230°C.
· Standard-shape pads ideal for thick, flat workpieces.
· Deep pads ideal for round fruit and balls.
· Small types ideal for use in semiconductor production equipment are available.
Pad materials
Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive butadiene rubber (low-resistance type), conductive NBR (low-resistance type), Food Sanitation Law compliant NBR, HNBR, EPDM
Pad size (mm)
Ø0.7 (diameter 0.7 mm), Ø1 (diameter 1 mm), Ø1.5 (diameter 1.5 mm), Ø2 (diameter 2mm), Ø3 (diameter 3mm), Ø4 (diameter 4mm), Ø6 (diameter 6mm), Ø8 (diameter 8mm), Ø10 (diameter 10mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm), Ø150 (diameter 150 mm), Ø200 (diameter 200 mm)
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | ||||
---|---|---|---|---|---|---|
Type | Standard | Small | Standard | Small | Standard | Small |
Symbol | VPA | VPMA | VPB | VPMB | VPE | VPME |
Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | |||
---|---|---|---|---|---|
Type | Standard | Small | Standard | Small | Standard |
Symbol | VPC | VPMC | VPD | VPMD | VPF |
Single-action Coupling (mm) | Ø1.8, Ø3, Ø4, Ø6 |
---|---|
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm) | Ø1.8 × Ø1, Ø3 × Ø2, Ø4 × Ø2.5, Ø6 × Ø4 |
Screw size
Flat female screws for pipes: Rp (G) 1/8, Rp s(G) 1/4
Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.
Small pads can be used with semiconductor parts.
Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.
The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring no copper-based metal use and low concentration ozone measures are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Environment | Color | Outer Diameter d (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 341.59 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorine Rubber | Standard | Gray | 0.7 | ||
฿ 127.53 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | NBR which conforms to Food Sanitation Law | Standard | Gray | 0.7 | ||
฿ 105.15 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | ||
฿ 146.88 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 0.7 | ||
฿ 146.88 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 0.7 | ||
฿ 230.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Urethane Rubber | Standard | Blue | 0.7 | ||
฿ 146.88 | VACUUM PAD | 1 Piece(s) | 3 Day(s) | - | Butadiene Rubber + Carbon | Standard / Static electricity diffusion | Black | 1 | ||
฿ 348.98 | VACUUM PAD | 1 Piece(s) | 3 Day(s) | 10 | Fluorine Rubber | Standard | Gray | 1 | ||
฿ 127.53 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | NBR which conforms to Food Sanitation Law | Standard | Gray | 1 | ||
฿ 112.54 | VACUUM PAD | 1 Piece(s) | Same day | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 1 | ||
฿ 156.65 ฿ 81.87 | VACUUM PAD | 1 Piece(s) | Same day | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 1 | ||
฿ 154.26 | VACUUM PAD | 1 Piece(s) | 3 Day(s) | 10 | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 1 | ||
฿ 230.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Urethane Rubber | Standard | Blue | 1 | ||
฿ 359.27 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorine Rubber | Standard | Gray | 1.5 | ||
฿ 127.53 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | NBR which conforms to Food Sanitation Law | Standard | Gray | 1.5 | ||
฿ 105.15 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 1.5 | ||
฿ 159.82 | VACUUM PAD | 1 Piece(s) | 3 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 1.5 | ||
฿ 230.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Urethane Rubber | Standard | Blue | 1.5 | ||
฿ 348.98 | VACUUM PAD | 1 Piece(s) | 3 Day(s) | 10 | Fluorine Rubber | Standard | Gray | 2 | ||
฿ 127.53 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | NBR which conforms to Food Sanitation Law | Standard | Gray | 2 | ||
฿ 122.13 | VACUUM PAD | 1 Piece(s) | Same day | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 2 | ||
฿ 153.81 ฿ 76.51 | VACUUM PAD | 1 Piece(s) | Same day | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 2 | ||
฿ 165.55 | VACUUM PAD | 1 Piece(s) | Same day | 10 | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 2 | ||
฿ 230.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Urethane Rubber | Standard | Blue | 2 | ||
฿ 156.65 ฿ 83.98 | VACUUM PAD | 1 Piece(s) | Same day | - | Butadiene Rubber + Carbon | Standard / Static electricity diffusion | Black | 3 | ||
฿ 348.98 | VACUUM PAD | 1 Piece(s) | 3 Day(s) | 10 | Fluorine Rubber | Standard | Gray | 3 | ||
฿ 127.53 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | NBR which conforms to Food Sanitation Law | Standard | Gray | 3 | ||
฿ 122.13 | VACUUM PAD | 1 Piece(s) | Same day | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 3 | ||
฿ 159.82 | VACUUM PAD | 1 Piece(s) | 3 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 3 | ||
฿ 154.26 | VACUUM PAD | 1 Piece(s) | Same day | 10 | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 3 | ||
฿ 230.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Urethane Rubber | Standard | Blue | 3 | ||
฿ 584.05 | VACUUM PAD | 1 Piece(s) | 3 Day(s) | 10 | Fluorine Rubber | Standard | Gray | 4 | ||
฿ 127.53 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | NBR which conforms to Food Sanitation Law | Standard | Gray | 4 | ||
฿ 122.13 | VACUUM PAD | 1 Piece(s) | Same day | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | ||
฿ 159.82 ฿ 90.68 | VACUUM PAD | 1 Piece(s) | Same day | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | ||
฿ 165.55 | VACUUM PAD | 1 Piece(s) | Same day | 10 | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | ||
฿ 230.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Urethane Rubber | Standard | Blue | 4 |
Loading...
Pad Type | Standard / Pad Unit | Pad Shape | Small | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Height L1(mm) | 4 |
How can we improve?
How can we improve?