1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Standard Type, Pad Rubber

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Vacuum Pad, Standard Type, Pad Rubber
  • Vacuum Pad, Standard Type, Pad Rubber
  • Vacuum Pad, Standard Type, Pad Rubber
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 120.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suction cups ideal for general type thick, flat workpieces.
[Features]
· Deep types ideal for round fruit (apples, etc.) and balls, and small types suited to small workpieces and for use in semiconductor production equipment are available.
· Features a wide range of pad sizes, pad materials and holder shapes.
· Pad holders designed for use in applications requiring the use of non-copper-based metals and measures against low-concentration ozone are now also available.
· No copper-based metals are used in the metal component materials, and HNBR is used for the seal rubber.

A Small Vacuum Pad Ideal For Use In Semiconductor Manufacturing Facilities

Pad materials
Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive butadiene rubber (low-resistance type), conductive NBR (low-resistance type), Food Sanitation Law compliant NBR, HNBR, EPDM

Pad size (mm)
Ø0.7 (diameter 0.7 mm), Ø1 (diameter 1 mm), Ø1.5 (diameter 1.5 mm), Ø2 (diameter 2mm), Ø3 (diameter 3mm), Ø4 (diameter 4mm), Ø6 (diameter 6mm), Ø8 (diameter 8mm), Ø10 (diameter 10mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm), Ø150 (diameter 150 mm), Ø200 (diameter 200 mm)

  • *Static electricity-diffusing rubber and conductive rubber (low-resistance type) and Food Sanitation Law-compliant NBR are Ø1 to 50 (diameter 1 to 50 mm).

Fixed Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandardSmall
SymbolVPAVPMAVPBVPMBVPEVPME

Spring Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandard
SymbolVPCVPMCVPDVPMDVPF

Coupling size

Single-action Coupling (mm)Ø1.8, Ø3, Ø4, Ø6
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm)Ø1.8 × Ø1, Ø3 × Ø2, 
Ø4 × Ø2.5, Ø6 × Ø4

Screw size
Flat female screws for pipes: Rp (G) 1/8, Rp s(G) 1/4

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Small pads can be used with semiconductor parts

Small pads can be used with semiconductor parts

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space. Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring no copper-based metal use and low concentration ozone measures are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.

  • *Pad material: Nitrile, conductive rubber (low resistance type) and Food Sanitation Law-compliant NBR are not suitable for low-concentration ozone measures.
Part Number
VP2RF
VP2RG
VP2RN
VP2RS
VP2RSE
VP2RU
VP3RF
VP3RG
VP3RN
VP3RS
VP3RSE
VP3RU
VP4RE
VP4RF
VP4RG
VP4RN
VP4RS
VP4RSE
VP4RUSALE
VP6RE
VP6RF
VP6RG
VP6RN
VP6RS
VP6RSE
VP6RU
VP8RF
VP8RG
VP8RN
VP8RSSALE
VP8RSE
VP8RU
VP10RF
VP10RG
VP10RN
VP10RS
VP10RSE
VP10RU
VP15AF
VP15AG
VP15AN
VP15ASSALE
VP15AU
VP15RF
VP15RG
VP15RN
VP15RSSALE
VP15RSE
VP15RU
VP20AF
VP20AG
VP20AN
VP20ASSALE
VP20AU
VP20RE
VP20RF
VP20RG
VP20RN
VP20RSSALE
VP20RSE
VP20RU
VP25AF
VP25AG
VP25AN
VP25AS
VP25AU
VP25RF
VP25RG
VP25RNSALE
VP25RSSALE
VP25RSE
VP25RU
VP30AF
VP30AG
VP30AN
VP30AS
VP30AU
VP30RF
VP30RG
VP30RN
VP30RSSALE
VP30RSE
VP30RU
VP40AF
VP40AG
VP40AN
VP40AS
VP40AU
VP40RESALE
VP40RF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPad Type Pad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Flame

฿ 368.18

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeInsertion TypeFluorine RubberStandardGray24Without Pad Frame

฿ 127.53

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapeInsertion TypeNBR which conforms to Food Sanitation LawStandardGray24Without Pad Frame

฿ 120.00

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeInsertion Type[Nitrile Rubber] Nitrile RubberStandardBlack24Without Pad Frame

฿ 164.00

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White24Without Pad Frame

฿ 165.55

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack24Without Pad Frame

฿ 243.48

VACUUM PAD 1 Piece(s) 10 Day(s) -Standard / Pad UnitGeneral ShapeInsertion TypeUrethane RubberStandardBlue24Without Pad Frame

฿ 368.18

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeInsertion TypeFluorine RubberStandardGray34Without Pad Frame

฿ 127.68

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapeInsertion TypeNBR which conforms to Food Sanitation LawStandardGray34Without Pad Frame

฿ 120.00

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeInsertion Type[Nitrile Rubber] Nitrile RubberStandardBlack34Without Pad Frame

฿ 163.58

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White34Without Pad Frame

฿ 165.55

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack34Without Pad Frame

฿ 232.96

VACUUM PAD 1 Piece(s) 3 Day(s) 10Standard / Pad UnitGeneral ShapeInsertion TypeUrethane RubberStandardBlue34Without Pad Frame

฿ 156.65

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapeInsertion TypeButadiene Rubber + CarbonStandard / Static electricity diffusionBlack44Without Pad Frame

฿ 368.18

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeInsertion TypeFluorine RubberStandardGray44Without Pad Frame

฿ 127.53

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapeInsertion TypeNBR which conforms to Food Sanitation LawStandardGray44Without Pad Frame

฿ 120.00

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeInsertion Type[Nitrile Rubber] Nitrile RubberStandardBlack44Without Pad Frame

฿ 163.58

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White44Without Pad Frame

฿ 165.55

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack44Without Pad Frame

฿ 270.78

฿ 129.76

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapeInsertion TypeUrethane RubberStandardBlue44Without Pad Frame

฿ 191.70

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapeRecessed TypeButadiene Rubber + CarbonStandard / Static electricity diffusionBlack67Without Pad Frame

฿ 459.00

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeRecessed TypeFluorine RubberStandardGray67Without Pad Frame

฿ 127.53

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapeRecessed TypeNBR which conforms to Food Sanitation LawStandardGray67Without Pad Frame

฿ 120.00

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack67Without Pad Frame

฿ 163.58

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapeRecessed Type[Silicon Rubber] Silicone RubberStandard[White] White67Without Pad Frame

฿ 165.55

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack67Without Pad Frame

฿ 230.33

VACUUM PAD 1 Piece(s) 10 Day(s) -Standard / Pad UnitGeneral ShapeRecessed TypeUrethane RubberStandardBlue67Without Pad Frame

฿ 391.09

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeRecessed TypeFluorine RubberStandardGray85.5Without Pad Frame

฿ 127.53

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapeRecessed TypeNBR which conforms to Food Sanitation LawStandardGray85.5Without Pad Frame

฿ 120.00

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack85.5Without Pad Frame

฿ 163.58

฿ 102.48

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapeRecessed Type[Silicon Rubber] Silicone RubberStandard[White] White85.5Without Pad Frame

฿ 165.55

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapeRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack85.5Without Pad Frame

฿ 230.33

VACUUM PAD 1 Piece(s) 3 Day(s) -Standard / Pad UnitGeneral ShapeRecessed TypeUrethane RubberStandardBlue85.5Without Pad Frame

฿ 391.24

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapePad Screw FixedFluorine RubberStandardGray108Without Pad Frame

฿ 127.53

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray108Without Pad Frame

฿ 120.00

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack108Without Pad Frame

฿ 145.72

VACUUM PAD 1 Piece(s) 1 Day(s) -Standard / Pad UnitGeneral ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White108Without Pad Frame

฿ 165.55

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack108Without Pad Frame

฿ 230.33

VACUUM PAD 1 Piece(s) 3 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedUrethane RubberStandardBlue108Without Pad Frame

฿ 425.19

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw FixedFluorine RubberStandardGray1510Without Pad Frame

฿ 197.66

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray1510Without Pad Frame

฿ 127.85

VACUUM PAD 1 Piece(s) 3 Day(s) -Standard / Pad UnitDeep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1510Without Pad Frame

฿ 160.94

฿ 91.29

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitDeep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1510Without Pad Frame

฿ 258.30

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw FixedUrethane RubberStandardBlue1510Without Pad Frame

฿ 455.16

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapePad Screw FixedFluorine RubberStandardGray159Without Pad Frame

฿ 141.59

VACUUM PAD 1 Piece(s) 31 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray159Without Pad Frame

฿ 137.05

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack159Without Pad Frame

฿ 179.83

฿ 126.47

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White159Without Pad Frame

฿ 180.02

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack159Without Pad Frame

฿ 258.30

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedUrethane RubberStandardBlue159Without Pad Frame

฿ 432.74

VACUUM PAD 1 Piece(s) 3 Day(s) 10Standard / Pad UnitDeep TypePad Screw FixedFluorine RubberStandardGray2011Without Pad Frame

฿ 141.59

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray2011Without Pad Frame

฿ 136.76

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitDeep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack2011Without Pad Frame

฿ 171.27

฿ 94.13

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitDeep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White2011Without Pad Frame

฿ 258.30

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw FixedUrethane RubberStandardBlue2011Without Pad Frame

฿ 160.94

VACUUM PAD 1 Piece(s) 3 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedButadiene Rubber + CarbonStandard / Static electricity diffusionBlack2010Without Pad Frame

฿ 432.89

VACUUM PAD 1 Piece(s) 3 Day(s) 10Standard / Pad UnitGeneral ShapePad Screw FixedFluorine RubberStandardGray2010Without Pad Frame

฿ 141.59

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray2010Without Pad Frame

฿ 136.76

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack2010Without Pad Frame

฿ 179.83

฿ 108.01

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White2010Without Pad Frame

฿ 194.49

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitGeneral ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack2010Without Pad Frame

฿ 258.30

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedUrethane RubberStandardBlue2010Without Pad Frame

฿ 455.62

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitDeep TypePad Screw FixedFluorine RubberStandardGray2512Without Pad Frame

฿ 141.59

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray2512Without Pad Frame

฿ 126.76

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitDeep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack2512Without Pad Frame

฿ 161.09

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White2512Without Pad Frame

฿ 258.45

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw FixedUrethane RubberStandardBlue2512Without Pad Frame

฿ 425.66

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedFluorine RubberStandardGray2511Without Pad Frame

฿ 141.59

VACUUM PAD 1 Piece(s) 39 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray2511Without Pad Frame

฿ 128.00

฿ 83.23

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack2511Without Pad Frame

฿ 171.43

฿ 159.22

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White2511Without Pad Frame

฿ 188.91

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack2511Without Pad Frame

฿ 258.45

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedUrethane RubberStandardBlue2511Without Pad Frame

฿ 433.05

VACUUM PAD 1 Piece(s) 3 Day(s) 10Standard / Pad UnitDeep TypePad Screw FixedFluorine RubberStandardGray3014Without Pad Frame

฿ 155.81

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray3014Without Pad Frame

฿ 151.53

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitDeep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack3014Without Pad Frame

฿ 177.64

VACUUM PAD 1 Piece(s) 3 Day(s) -Standard / Pad UnitDeep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White3014Without Pad Frame

฿ 272.51

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw FixedUrethane RubberStandardBlue3014Without Pad Frame

฿ 425.66

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedFluorine RubberStandardGray3011Without Pad Frame

฿ 155.50

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray3011Without Pad Frame

฿ 147.33

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack3011Without Pad Frame

฿ 196.08

฿ 123.12

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White3011Without Pad Frame

฿ 283.46

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack3011Without Pad Frame

฿ 272.51

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedUrethane RubberStandardBlue3011Without Pad Frame

฿ 543.82

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitDeep TypePad Screw FixedFluorine RubberStandardGray4017.5Without Pad Frame

฿ 169.72

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray4017.5Without Pad Frame

฿ 166.76

VACUUM PAD 1 Piece(s) Same day 10Standard / Pad UnitDeep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack4017.5Without Pad Frame

฿ 217.50

VACUUM PAD 1 Piece(s) 10 Day(s) -Standard / Pad UnitDeep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White4017.5Without Pad Frame

฿ 309.73

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitDeep TypePad Screw FixedUrethane RubberStandardBlue4017.5Without Pad Frame

฿ 229.17

฿ 133.26

VACUUM PAD 1 Piece(s) Same day -Standard / Pad UnitGeneral ShapePad Screw FixedButadiene Rubber + CarbonStandard / Static electricity diffusionBlack4014Without Pad Frame

฿ 510.35

VACUUM PAD 1 Piece(s) 8 Day(s) -Standard / Pad UnitGeneral ShapePad Screw FixedFluorine RubberStandardGray4014Without Pad Frame

Loading...

Basic Information

Material Rubber-based