(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material
Model code | Pad O.D. ød | B | L1 | L2 | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|
VPF1R[5][9] | 1 | 32 | 4 | 22.5 | 2.3~3.9 | -H3 |
VPF2R[5][9] | 2 | |||||
VPF3R[5][9] | 3 | |||||
VPF4R[5][9] | 4 | |||||
VPF6R[5][9] | 6 | 32 | 7 | 22.5 | -T8 | |
VPF8R[5][9] | 8 | 30.5 | 5.5 | 21 | ||
VPF10R[5][9] | 10 | 51 | 8 | 39.3 | 7.9~15.0 | -M4 |
VPF15R(A)[5][9] | 15 | 52(53) | 9(10) | 40.3(41.3) | ||
VPF20R(A)[5][9] | 20 | 54(55) | 10(11) | 42.3(43.3) | -M6 | |
VPF25R(A)[5][9] | 25 | 55(56) | 11(12) | 43.3(44.3) | ||
VPF30R(A)[5][9] | 30 | 55(58) | 11(14) | 43.3(46.3) | ||
VPF40R(A)[5][9] | 40 | 58(61.5) | 14(17.5) | 46.3(49.8) | ||
VPF50R(A)[5][9] | 50 | 59(62) | 15(18) | 47.3(50.3) |
Units: mm
*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque for fixing a pad holder is 4.5~6 N·m.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 982.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 1 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 1,039.09 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | Urethane Rubber | Standard | Blue | 1 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 1,176.86 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | Fluorine Rubber | Standard | Gray | 2 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 921.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 2 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 898.69 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 2 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 982.14 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 2 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 982.14 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 2 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 1,037.77 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | Urethane Rubber | Standard | Blue | 2 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 1,176.86 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | Fluorine Rubber | Standard | Gray | 3 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 921.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 3 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 898.69 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 3 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 982.14 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 3 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 982.14 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 3 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 1,037.77 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | Urethane Rubber | Standard | Blue | 3 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 1,176.86 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | Fluorine Rubber | Standard | Gray | 4 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 921.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 4 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 898.69 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 982.14 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 982.14 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Insertion Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 1,083.69 ฿ 594.62 | VACUUM PAD | 1 Piece(s) | Same day | - | Insertion Type | Urethane Rubber | Standard | Blue | 4 | 4 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 1,121.53 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Recessed Type | Fluorine Rubber | Standard | Gray | 6 | 7 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 782.29 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 6 | 7 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 759.92 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 7 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 871.19 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 7 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 871.19 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 7 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 1,010.27 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Recessed Type | Urethane Rubber | Standard | Blue | 6 | 7 | 2.3~3.9 | 3 | 32 | M10×1 | M10×1 | ||
฿ 1,121.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Recessed Type | Fluorine Rubber | Standard | Gray | 8 | 5.5 | 2.3~3.9 | 3 | 30.5 | M10×1 | M10×1 | ||
฿ 782.14 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 8 | 5.5 | 2.3~3.9 | 3 | 30.5 | M10×1 | M10×1 | ||
฿ 762.40 | VACUUM PAD | 1 Piece(s) | 3 Day(s) | - | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 5.5 | 2.3~3.9 | 3 | 30.5 | M10×1 | M10×1 | ||
฿ 871.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 8 | 5.5 | 2.3~3.9 | 3 | 30.5 | M10×1 | M10×1 | ||
฿ 871.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 8 | 5.5 | 2.3~3.9 | 3 | 30.5 | M10×1 | M10×1 | ||
฿ 1,010.11 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Recessed Type | Urethane Rubber | Standard | Blue | 8 | 5.5 | 2.3~3.9 | 3 | 30.5 | M10×1 | M10×1 | ||
฿ 1,292.46 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 10 | 8 | 7.9~15.0 | 5.8 | 51 | M14×1 | M14×1 | ||
฿ 1,008.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 10 | 8 | 7.9~15.0 | 5.8 | 51 | M14×1 | M14×1 | ||
฿ 986.48 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 8 | 7.9~15.0 | 5.8 | 51 | M14×1 | M14×1 | ||
฿ 1,042.11 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 7.9~15.0 | 5.8 | 51 | M14×1 | M14×1 | ||
฿ 1,042.11 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 7.9~15.0 | 5.8 | 51 | M14×1 | M14×1 | ||
฿ 1,153.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 7.9~15.0 | 5.8 | 51 | M14×1 | M14×1 | ||
฿ 1,292.46 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 15 | 9 | 7.9~15.0 | 5.8 | 52 | M14×1 | M14×1 | ||
฿ 1,008.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 15 | 9 | 7.9~15.0 | 5.8 | 52 | M14×1 | M14×1 | ||
฿ 986.48 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 9 | 7.9~15.0 | 5.8 | 52 | M14×1 | M14×1 | ||
฿ 1,042.11 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 9 | 7.9~15.0 | 5.8 | 52 | M14×1 | M14×1 | ||
฿ 1,042.11 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 15 | 9 | 7.9~15.0 | 5.8 | 52 | M14×1 | M14×1 | ||
฿ 1,153.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 15 | 9 | 7.9~15.0 | 5.8 | 52 | M14×1 | M14×1 | ||
฿ 1,407.13 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 20 | 10 | 7.9~15.0 | 5.8 | 54 | M14×1 | M14×1 | ||
฿ 1,040.08 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 10 | 7.9~15.0 | 5.8 | 54 | M14×1 | M14×1 | ||
฿ 1,017.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 7.9~15.0 | 5.8 | 54 | M14×1 | M14×1 | ||
฿ 1,128.97 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 10 | 7.9~15.0 | 5.8 | 54 | M14×1 | M14×1 | ||
฿ 1,073.34 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 10 | 7.9~15.0 | 5.8 | 54 | M14×1 | M14×1 | ||
฿ 1,212.42 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 20 | 10 | 7.9~15.0 | 5.8 | 54 | M14×1 | M14×1 | ||
฿ 1,407.44 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 25 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,040.39 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,018.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 25 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,129.28 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 25 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,087.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 25 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,212.73 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 25 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,519.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 30 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,096.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 30 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,073.96 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,171.32 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,227.10 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,310.40 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 30 | 11 | 7.9~15.0 | 5.8 | 55 | M14×1 | M14×1 | ||
฿ 1,603.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 40 | 14 | 7.9~15.0 | 5.8 | 58 | M14×1 | M14×1 | ||
฿ 1,208.68 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 40 | 14 | 7.9~15.0 | 5.8 | 58 | M14×1 | M14×1 | ||
฿ 1,186.31 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 14 | 7.9~15.0 | 5.8 | 58 | M14×1 | M14×1 | ||
฿ 1,255.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 40 | 14 | 7.9~15.0 | 5.8 | 58 | M14×1 | M14×1 | ||
฿ 1,436.81 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 40 | 14 | 7.9~15.0 | 5.8 | 58 | M14×1 | M14×1 | ||
฿ 1,464.47 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 40 | 14 | 7.9~15.0 | 5.8 | 58 | M14×1 | M14×1 | ||
฿ 1,966.25 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 50 | 15 | 7.9~15.0 | 5.8 | 59 | M14×1 | M14×1 | ||
฿ 1,432.30 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 50 | 15 | 7.9~15.0 | 5.8 | 59 | M14×1 | M14×1 | ||
฿ 1,409.92 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 50 | 15 | 7.9~15.0 | 5.8 | 59 | M14×1 | M14×1 | ||
฿ 1,632.45 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 50 | 15 | 7.9~15.0 | 5.8 | 59 | M14×1 | M14×1 | ||
฿ 1,660.27 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 50 | 15 | 7.9~15.0 | 5.8 | 59 | M14×1 | M14×1 | ||
฿ 1,910.62 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 50 | 15 | 7.9~15.0 | 5.8 | 59 | M14×1 | M14×1 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | General Shape | Material | Rubber-based |
---|---|---|---|---|---|
Mounting Fitting | Spring Type | Vacuum Outlet Direction | Top | Fall Prevention Valve | None |
Direct Attached Filter | None |
How can we improve?
How can we improve?