(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Optimal for conveying long items such as circuit boards and semiconductors.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad size X | Pad size Y | Tube I.D. øD | B | L1 | L2 | E | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|
VPD4×10-6E[5]-6B[9] | 4 | 10 | 4 | 61.1 | 38 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 |
VPD4×20-6E[5]-6B[9] | 20 | |||||||||
VPD4×30-6E[5]-6B[9] | 30 | |||||||||
VPD4×10-10E[5]-6B | 10 | 67.1 | 44 | 24.5 | 10 | 3.3~10.0 | ||||
VPD4×20-10E[5]-6B | 20 | |||||||||
VPD4×30-10E[5]-6B | 30 | |||||||||
VPD4×10-15E[5]-6B | 10 | 77.1 | 49 | 25 | 29.5 | 15 | 3.3~10.4 | |||
VPD4×20-15E[5]-6B | 20 | |||||||||
VPD4×30-15E[5]-6B | 30 | |||||||||
VPD4×10-20E[5]-6B | 10 | 93.1 | 56 | 34 | 36.5 | 20 | 2.0~8.7 | |||
VPD4×20-20E[5]-6B | 20 | |||||||||
VPD4×30-20E[5]-6B | 30 | |||||||||
VPD5×10-6E[5]-6B[9] | 5 | 10 | 61.1 | 38 | 20 | 18.5 | 6 | 7.0~12.6 | ||
VPD5×20-6E[5]-6B[9] | 20 | |||||||||
VPD5×30-6E[5]-6B[9] | 30 | |||||||||
VPD5×10-10E[5]-6B | 10 | 67.1 | 44 | 24.5 | 10 | 3.3~10.0 | ||||
VPD5×20-10E[5]-6B | 20 | |||||||||
VPD5×30-10E[5]-6B | 30 | |||||||||
VPD5×10-15E[5]-6B | 10 | 77.1 | 49 | 25 | 29.5 | 15 | 3.3~10.4 | |||
VPD5×20-15E[5]-6B | 20 | |||||||||
VPD5×30-15E[5]-6B | 30 | |||||||||
VPD5×10-20E[5]-6B | 10 | 93.1 | 56 | 34 | 36.5 | 20 | 2.0~8.7 | |||
VPD5×20-20E[5]-6B | 20 | |||||||||
VPD5×30-20E[5]-6B | 30 | |||||||||
VPD6×10-6E[5]-6B[9] | 6 | 10 | 61.1 | 38 | 20 | 18.5 | 6 | 7.0~12.6 | ||
VPD6×20-6E[5]-6B[9] | 20 | |||||||||
VPD6×30-6E[5]-6B[9] | 30 | |||||||||
VPD6×10-10E[5]-6B | 10 | 67.1 | 44 | 24.5 | 10 | 3.3~10.0 | ||||
VPD6×20-10E[5]-6B | 20 | |||||||||
VPD6×30-10E[5]-6B | 30 | |||||||||
VPD6×10-15E[5]-6B | 10 | 77.1 | 49 | 25 | 29.5 | 15 | 3.3~10.4 | |||
VPD6×20-15E[5]-6B | 20 | |||||||||
VPD6×30-15E[5]-6B | 30 | |||||||||
VPD6×10-20E[5]-6B | 10 | 93.1 | 56 | 34 | 36.5 | 20 | 2.0~8.7 | |||
VPD6×20-20E[5]-6B | 20 | |||||||||
VPD6×30-20E[5]-6B | 30 | |||||||||
VPD8×20-6E[5]-6B[9] | 8 | 20 | 61.1 | 38 | 20 | 18.5 | 6 | 7.0~12.6 | ||
VPD8×30-6E[5]-6B[9] | 30 | |||||||||
VPD8×20-10E[5]-6B | 20 | 67.1 | 44 | 24.5 | 10 | 3.3~10.0 | ||||
VPD8×30-10E[5]-6B | 30 | |||||||||
VPD8×20-15E[5]-6B | 20 | 77.1 | 49 | 25 | 29.5 | 15 | 3.3~10.4 | |||
VPD8×30-15E[5]-6B | 30 | |||||||||
VPD8×20-20E[5]-6B | 20 | 93.1 | 56 | 34 | 36.5 | 20 | 2.0~8.7 | |||
VPD8×30-20E[5]-6B | 30 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6N·m.
Part Number |
---|
VPD6X10-6EN-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Width X | Length Y |
---|---|---|---|---|---|---|---|---|---|
฿ 837.68 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 10 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Oval | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Height L1(mm) | 7 |
Mounting Fitting | Spring Type | Springs Power(N) | 7.0 to 12.6 | Stroke(mm) | 6 |
Full length B(mm) | 61.1 | Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPD6X10-6EN-6B in the Vacuum Pad, Oval Type, VPD, Barb Fitting Type series.
Part Number |
---|
VPD4X20-6ES-6B |
VPD4X30-6EN-6B |
VPD4X30-6ES-6B |
VPD6X10-6ES-6B |
VPD6X20-6EN-6B |
VPD6X20-6ES-6B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Color | Width X | Length Y |
---|---|---|---|---|---|---|---|---|
฿ 912.77 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 20 | ||
฿ 862.45 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 30 | ||
฿ 925.16 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 30 | ||
฿ 900.00 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 10 | ||
฿ 850.06 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 20 | ||
฿ 912.77 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 20 |
How can we improve?
How can we improve?