(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Optimally suited for transporting long work, such as circuit boards and semiconductors, etc.
· We offer a wide range of pad sizes, pad materials, and holder shapes.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· Pad holders have been added for applications that require the use of non-copper based metals and measures against low-concentration ozone.
· No copper-based metals are used in the metal component materials. HNBR is utilized for the rubber sealing material.
Model code | Pad size X | Pad size Y | Tube O.D. øD | E | Tube end C | Connection config. code |
---|---|---|---|---|---|---|
VPB4×10E[5]-6J[9] | 4 | 10 | 6 | 19.9 | 11.7 | -M6 |
VPB4×20E[5]-6J[9] | 20 | |||||
VPB4×30E[5]-6J[9] | 30 | |||||
VPB5×10E[5]-6J[9] | 5 | 10 | ||||
VPB5×20E[5]-6J[9] | 20 | |||||
VPB5×30E[5]-6J[9] | 30 | |||||
VPB6×10E[5]-6J[9] | 6 | 10 | ||||
VPB6×20E[5]-6J[9] | 20 | |||||
VPB6×30E[5]-6J[9] | 30 | |||||
VPB8×20E[5]-6J[9] | 8 | 20 | ||||
VPB8×30E[5]-6J[9] | 30 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Width X | Length Y |
---|---|---|---|---|---|---|---|---|---|
฿ 404.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 10 | ||
฿ 473.51 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 10 | ||
฿ 418.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 20 | ||
฿ 487.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 20 | ||
฿ 431.90 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 4 | 30 | ||
฿ 501.25 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 4 | 30 | ||
฿ 404.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 10 | ||
฿ 473.51 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 10 | ||
฿ 418.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 20 | ||
฿ 487.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 20 | ||
฿ 431.90 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 5 | 30 | ||
฿ 501.25 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 5 | 30 | ||
฿ 404.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 10 | ||
฿ 473.51 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 10 | ||
฿ 418.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 20 | ||
฿ 487.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 20 | ||
฿ 431.90 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 6 | 30 | ||
฿ 501.25 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 6 | 30 | ||
฿ 418.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 20 | ||
฿ 487.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 20 | ||
฿ 431.90 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 8 | 30 | ||
฿ 501.25 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 8 | 30 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Oval | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Height L1(mm) | 7 |
Mounting Fitting | Fixed Type | Full length B(mm) | 39 | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M6 × 1 | Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None |
Direct Attached Filter | None | Metal parts material | Standard Specifications |
How can we improve?
How can we improve?