(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
* The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
· Supports tilted work and transport of vinyl packages.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads to save space.
· As is conventionally done, you can change the pad section without removing the holder from the equipment.
· Moreover, it is compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | B | L | E | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPMB10W[5]-3B[9] | 10 | 2 | 33.5 | 14.5 | 13.4 | 6 | -M4 |
VPMB10W[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB10W[5]-6B[9] | 4 | ||||||
VPMB20W[5]-3B[9] | 20 | 2 | 46.2 | 25 | 13.4 | 6 | -M6 |
VPMB20W[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB20W[5]-6B[9] | 4 | ||||||
VPMB30W[5]-3B[9] | 30 | 2 | 59.7 | 38.5 | 13.4 | 6 | |
VPMB30W[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB30W[5]-6B[9] | 4 | ||||||
VPMB40W[5]-3B[9] | 40 | 2 | 66.2 | 45 | 13.4 | 6 | |
VPMB40W[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB40W[5]-6B[9] | 4 | ||||||
VPMB50W[5]-3B[9] | 50 | 2 | 77.2 | 56 | 13.4 | 6 | |
VPMB50W[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB50W[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 600.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 10 | 14.5 | 33.5 | 3 | ||
฿ 600.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 10 | 14.5 | 33.5 | 4 | ||
฿ 578.44 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 14.5 | 33.5 | 3 | ||
฿ 578.44 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 14.5 | 33.5 | 4 | ||
฿ 633.92 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 14.5 | 33.5 | 3 | ||
฿ 633.92 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 14.5 | 33.5 | 4 | ||
฿ 683.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 20 | 25 | 46.2 | 4 | ||
฿ 683.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 20 | 25 | 46.2 | 6 | ||
฿ 661.66 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 25 | 46.2 | 4 | ||
฿ 661.66 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 25 | 46.2 | 6 | ||
฿ 731.01 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 25 | 46.2 | 4 | ||
฿ 731.01 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 25 | 46.2 | 6 | ||
฿ 711.72 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 30 | 38.5 | 59.7 | 4 | ||
฿ 711.72 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 30 | 38.5 | 59.7 | 6 | ||
฿ 689.40 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 30 | 38.5 | 59.7 | 4 | ||
฿ 689.40 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 30 | 38.5 | 59.7 | 6 | ||
฿ 758.75 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 30 | 38.5 | 59.7 | 4 | ||
฿ 758.75 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 30 | 38.5 | 59.7 | 6 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Multi-stage bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Fixed Type |
Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M5 × 0.8 | Fall Prevention Valve | None |
Direct Attached Filter | None | Metal parts material | Standard Specifications |
How can we improve?
How can we improve?