(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Supports the transportation of inclined/tilted work and of vinyl packaged goods.
· We offer a wide range of pad sizes, pad materials, and holder shapes.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· Pad holders have been added that are suitable for fields that require the use of non-copper based metals and measures against low-concentration ozone.
· No copper-based metals are used in the metal component materials. HNBR is utilized for the rubber sealing material.
Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | L3 | E1 | E2 | Tube end C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VPD10-6W[5]-6J[9] | 10 | 6 | 64.6 | 14.5 | 41.5 | 20 | 19.9 | 18.5 | 11.7 | 6 | 4.0~7.1 | -M4 |
VPD10-10W[5]-6J | 69.6 | 46.5 | 25 | 10 | 2.0~5.2 | |||||||
VPD10-15W[5]-6J | 79.6 | 51.5 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD10-20W[5]-6J | 95.6 | 58.5 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD20-6W[5]-6J[9] | 20 | 75.1 | 25 | 52 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD20-10W[5]-6J | 81.1 | 58 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD20-15W[5]-6J | 91.1 | 63 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD20-20W[5]-6J | 107.1 | 70 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD30-6W[5]-6J[9] | 30 | 88.6 | 38.5 | 65.5 | 20 | 18.5 | 6 | 7.0~12.6 | ||||
VPD30-10W[5]-6J | 94.6 | 71.5 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD30-15W[5]-6J | 104.6 | 76.5 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD30-20W[5]-6J | 120.6 | 83.5 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD40-6W[5]-6J[9] | 40 | 95.1 | 45 | 72 | 20 | 18.5 | 6 | 7.0~12.6 | ||||
VPD40-10W[5]-6J | 101.1 | 78 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD40-15W[5]-6J | 111.1 | 83 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD40-20W[5]-6J | 127.1 | 90 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD50-6W[5]-6J[9] | 50 | 106.1 | 56 | 83 | 20 | 18.5 | 6 | 7.0~12.6 | ||||
VPD50-10W[5]-6J | 112.1 | 89 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD50-15W[5]-6J | 122.1 | 94 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD50-20W[5]-6J | 138.1 | 101 | 34 | 36.5 | 20 | 2.0~8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number |
---|
VPD10-6WG-6J |
VPD10-6WN-6J |
VPD10-6WS-6J |
VPD20-6WG-6J |
VPD20-6WN-6J |
VPD20-6WS-6J |
VPD30-6WG-6J |
VPD30-6WN-6J |
VPD30-6WS-6J |
VPD40-6WG-6J |
VPD40-6WN-6J |
VPD40-6WS-6J |
VPD50-6WG-6J |
VPD50-6WN-6J |
VPD50-6WS-6J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 997.56 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 10 | 14.5 | 4.0 to 7.1 | 64.6 | ||
฿ 975.25 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 14.5 | 4.0 to 7.1 | 64.6 | ||
฿ 1,030.73 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 14.5 | 4.0 to 7.1 | 64.6 | ||
฿ 1,080.78 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 20 | 25 | 7.0 to 12.6 | 75.1 | ||
฿ 1,058.47 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 25 | 7.0 to 12.6 | 75.1 | ||
฿ 1,127.82 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 25 | 7.0 to 12.6 | 75.1 | ||
฿ 1,108.52 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 30 | 38.5 | 7.0 to 12.6 | 88.6 | ||
฿ 1,086.21 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 30 | 38.5 | 7.0 to 12.6 | 88.6 | ||
฿ 1,155.56 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 30 | 38.5 | 7.0 to 12.6 | 88.6 | ||
฿ 1,205.61 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 40 | 45 | 7.0 to 12.6 | 95.1 | ||
฿ 1,183.30 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 40 | 45 | 7.0 to 12.6 | 95.1 | ||
฿ 1,266.52 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 40 | 45 | 7.0 to 12.6 | 95.1 | ||
฿ 1,297.28 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 50 | 56 | 7.0 to 12.6 | 106.1 | ||
฿ 1,277.42 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 50 | 56 | 7.0 to 12.6 | 106.1 | ||
฿ 1,372.06 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 50 | 56 | 7.0 to 12.6 | 106.1 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Multi-stage bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Spring Type |
Stroke(mm) | 6 | Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
How can we improve?
How can we improve?