(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
* The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
· Supports tilted work and transport of vinyl packages.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads to save space.
· As is conventionally done, you can change the pad section without removing the holder from the equipment.
· Moreover, it is compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added to applications with "copper-based metal not used" and "reduce ozone concentrations” requirements.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | Connection config. code |
---|---|---|---|---|---|---|
VPA10W[5]-6B[9] | 10 | 4 | 42 | 15 | 20 | -M4 |
VPA20W[5]-6B[9] | 20 | 59 | 25 | 31 | -M6 | |
VPA30W[5]-6B[9] | 30 | 72.5 | 38.5 | 44.5 | ||
VPA40W[5]-6B[9] | 40 | 79 | 45 | 51 | ||
VPA50W[5]-6B[9] | 50 | 90 | 56 | 62 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad O.D.: ø10mm ▶ 2.5~3.5 N·m, ø20~ø50 mm ▶ 12~14 N·m.
Part Number |
---|
VPA30WG-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 742.47 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 30 | 38.5 | 72.5 | M14 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Multi-stage bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Environment | Standard | Material | Rubber-based | Mounting Fitting | Fixed Type |
Vacuum Outlet Direction | Top | Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None |
Direct Attached Filter | None | Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPA30WG-6B in the Vacuum Pad, Multistage Bellows Type, VPA, Barb Fitting Type series.
Part Number |
---|
VPA20WG-6B |
VPA20WN-6B |
VPA20WS-6B |
VPA30WN-6B |
VPA30WS-6B |
VPA40WG-6B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw |
---|---|---|---|---|---|---|---|---|---|---|
฿ 714.73 | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 20 | 25 | 59 | M14 | ||
฿ 692.42 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 25 | 59 | M14 | ||
฿ 761.77 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 25 | 59 | M14 | ||
฿ 720.16 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Black | 30 | 38.5 | 72.5 | M14 | ||
฿ 789.51 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | [White] White | 30 | 38.5 | 72.5 | M14 | ||
฿ 839.56 | 1 Piece(s) | 8 Day(s) | NBR which conforms to Food Sanitation Law | Gray | 40 | 45 | 79 | M14 |
How can we improve?
How can we improve?