(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for transporting bags that contain retort packs and food .*CAD data is now being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Capable of adhering to extremely soft work, such as paper and vinyl, and including the features of a swing pad.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As is conventional, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· For applications requiring "copper based metal not used" and "reduce ozone concentrations."
Model code | Pad O.D. ød | Tube O.D. øD | B | L | E | Tube end C | Connection config. code |
---|---|---|---|---|---|---|---|
VPMB10B[5]-3J[7][8] | 10 | 3 | 35 | 16 | 17.5 | 10.9 | -M4 |
VPMB10B[5]-4J[7][8][11] | 4 | ||||||
VPMB15B[5]-3J[7][8] | 15 | 3 | |||||
VPMB15B[5]-4J[7][8][11] | 4 | ||||||
VPMB20B[5]-3J[7][8] | 20 | 3 | 40.2 | 19 | -M6 | ||
VPMB20B[5]-4J[7][8][11] | 4 | 40.2 | |||||
VPMB25B[5]-3J[7][8] | 25 | 3 | 40.2 | ||||
VPMB25B[5]-4J[7][8][11] | 4 | 40.2 | |||||
VPMB30B[5]-3J[7][8] | 30 | 3 | 44.2 | 23 | |||
VPMB30B[5]-4J[7][8][11] | 4 | 44.2 | |||||
VPMB40B[5]-3J[7][8] | 40 | 3 | 51.2 | 30 | |||
VPMB40B[5]-4J[7][8][11] | 4 | 51.2 | |||||
VPMB50B[5]-3J[7][8] | 50 | 3 | 53.2 | 32 | |||
VPMB50B[5]-4J[7][8][11] | 4 | 53.2 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
---|---|---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number |
---|
VPMB30BS-4J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 645.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 44.2 | 4 | Standard Specifications |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M5 × 0.8 | Fall Prevention Valve | None | Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPMB30BS-4J in the Vacuum Pad, Bellows Small Type, VPMB, One-touch Fitting Type series.
Part Number |
---|
VPMB10BN-4J |
VPMB10BS-3J |
VPMB10BS-4J |
VPMB10BS-4J-S3 |
VPMB10BSE-3J |
VPMB30BSE-4J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 492.81 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 35 | 4 | Standard Specifications | ||
฿ 536.83 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 35 | 3 | Standard Specifications | ||
฿ 548.29 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 35 | 4 | Standard Specifications | ||
฿ 945.10 | 1 Piece(s) | 9 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 35 | 4 | Copper-free specification | ||
฿ 536.83 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 16 | 35 | 3 | Standard Specifications | ||
฿ 659.25 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 23 | 44.2 | 4 | Standard Specifications |
How can we improve?
How can we improve?