(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for transporting bags that contain retort packs and food .*CAD data is now being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Capable of adhering to extremely soft work, such as paper and vinyl, and including the features of a swing pad.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As is conventional, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· For applications requiring "copper based metal not used" and "reduce ozone concentrations."
Model code | Pad O.D. ød | Tube I.D. øD | Thread M | B | L | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPMA10B[5]-3B[7][8][11] | 10 | 2 | M6×0.75 | 36 | 16 | 6 | -M4 |
VPMA10B[5]-4B[7][8][11] | 2.5 | 37 | 7 | ||||
VPMA15B[5]-3B[7][8][11] | 15 | 2 | 36 | 6 | |||
VPMA15B[5]-4B[7][8][11] | 2.5 | 37 | 7 | ||||
VPMA20B[5]-4B[7][8][11] | 20 | 2.5 | M10×1 | 45.6 | 19 | 7 | -M6 |
VPMA20B[5]-6B[7][8][11] | 4 | ||||||
VPMA25B[5]-4B[7][8][11] | 25 | 2.5 | |||||
VPMA25B[5]-6B[7][8][11] | 4 | ||||||
VPMA30B[5]-4B[7][8][11] | 30 | 2.5 | 49.6 | 23 | |||
VPMA30B[5]-6B[7][8][11] | 4 | ||||||
VPMA40B[5]-4B[7][8][11] | 40 | 2.5 | 56.6 | 30 | |||
VPMA40B[5]-6B[7][8][11] | 4 | ||||||
VPMA50B[5]-4B[7][8][11] | 50 | 2.5 | 32 | ||||
VPMA50B[5]-6B[7][8][11] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
---|---|---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8] : Replaced with Resin attachment material code. Refer to the catalog for details.
*[11] : Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number |
---|
VPMA30BS-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 617.64 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 49.6 | M10 | 6 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Top |
Fall Prevention Valve | None | Direct Attached Filter | None | Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPMA30BS-6B in the Vacuum Pad, Bellows Small Type, VPMA, Barb Fitting Type series.
Part Number |
---|
VPMA10BS-3B |
VPMA10BS-4B |
VPMA10BSE-3B |
VPMA10BSE-4B |
VPMA30BSE-4B |
VPMA30BSE-6B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 534.42 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 36 | M6 | 3 | ||
฿ 534.42 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 37 | M6 | 4 | ||
฿ 534.42 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 16 | 36 | M6 | 3 | ||
฿ 534.42 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 16 | 37 | M6 | 4 | ||
฿ 631.51 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 23 | 49.6 | M10 | 4 | ||
฿ 631.51 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 23 | 49.6 | M10 | 6 |
How can we improve?
How can we improve?