Vacuum Pad, Bellows Type, VPC, One-touch Fitting Type

Caution
Product Description
Ideal for transporting bags containing sealed pouches and foodstuffs. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Absorbs extremely soft media such as paper and vinyl, and has a swing pad feature.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Suitable for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
Dimensions


Standard table
| Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | L3 | Tube end C | Stroke S | Spring force (N) | Connection config. code |
|---|---|---|---|---|---|---|---|---|---|---|
| VPC10-6B[5]-6J[7][8][11] | 10 | 6 | 68.1 | 16 | 34 | 20 | 11.7 | 6 | 4.0~7.1 | -M4 |
| VPC30-6B[5]-6J[7][8][11] | 30 | 6 | 75.1 | 23 | 41 | 20 | 11.7 | 6 | 7.0~12.6 | -M6 |
Units: mm
*Value in [ ] is the dimension of “-S3” spec.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with “-Q” for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
| Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
|---|---|---|---|---|---|
| Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8]: Replaced with Resin attachment material code. Refer to page 754 for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.