(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for the transport of bags that contain vacuum packs and foodstuffs .* CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Supports extremely soft work with paper, vinyl, etc. and also has the same properties as a swing pad.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Reduces the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· As with conventional solutions, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | B | L | E | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPB10B5-4B[7][8][11] | 10 | 2.5 | 44 | 16 | 16 | 7 | -M4 |
VPB10B5-6B[7][8][11] | 4 | ||||||
VPB15B5-4B[7][8][11] | 15 | 2.5 | |||||
VPB15B5-6B[7][8][11] | 4 | ||||||
VPB20B5-4B[7][8][11] | 20 | 2.5 | 47 | 19 | -M6 | ||
VPB20B5-6B[7][8][11] | 4 | ||||||
VPB25B5-4B[7][8][11] | 25 | 2.5 | |||||
VPB25B5-6B[7][8][11] | 4 | ||||||
VPB30B5-4B[7][8][11] | 30 | 2.5 | 51 | 23 | |||
VPB30B5-6B[7][8][11] | 4 | ||||||
VPB40B5-4B[11] | 40 | 2.5 | 58 | 30 | |||
VPB40B5-6B[11] | 4 | ||||||
VPB50B5-4B[11] | 50 | 2.5 | 60 | 32 | |||
VPB50B5-6B[11] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with “-Q” for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
---|---|---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8]: Replaced with Resin attachment material code. RRefer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number |
---|
VPB10BN-6B |
VPB10BS6B |
VPB10BS-6B |
VPB20BN-6B |
VPB20BS-6B |
VPB30BN-6B |
VPB30BS-6B |
VPB40BN-6B |
VPB40BS-6B |
VPB50BN-6B |
VPB50BS-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pad Type | Rubber Group Material | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 331.80 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard / Holder Set | [Nitrile Rubber] Nitrile Rubber | Black | 10 | 16 | 44 | M6 × 1 | ||
฿ 406.94 | VACUUM PAD | 1 Piece(s) | 10 Day(s) | Standard / Ribbed / Holder Set | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 16 | 44 | M6×1 | ||
฿ 387.28 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard / Holder Set | [Silicon Rubber] Silicone Rubber | [White] White | 10 | 16 | 44 | M6 × 1 | ||
฿ 373.41 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard / Holder Set | [Nitrile Rubber] Nitrile Rubber | Black | 20 | 19 | 47 | M6 × 1 | ||
฿ 442.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard / Holder Set | [Silicon Rubber] Silicone Rubber | [White] White | 20 | 19 | 47 | M6 × 1 | ||
฿ 387.28 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard / Holder Set | [Nitrile Rubber] Nitrile Rubber | Black | 30 | 23 | 51 | M6 × 1 | ||
฿ 456.63 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard / Holder Set | [Silicon Rubber] Silicone Rubber | [White] White | 30 | 23 | 51 | M6 × 1 | ||
฿ 456.63 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard / Holder Set | [Nitrile Rubber] Nitrile Rubber | Black | 40 | 30 | 58 | M6 × 1 | ||
฿ 539.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard / Holder Set | [Silicon Rubber] Silicone Rubber | [White] White | 40 | 30 | 58 | M6 × 1 | ||
฿ 576.39 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard / Holder Set | [Nitrile Rubber] Nitrile Rubber | Black | 50 | 32 | 60 | M6 × 1 | ||
฿ 653.81 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard / Holder Set | [Silicon Rubber] Silicone Rubber | [White] White | 50 | 32 | 60 | M6 × 1 |
Loading...
Pad Shape | Bellows | Mounting Method | Pad Screw Fixed | Environment | Standard |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Horizontal |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?