(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for transporting bags containing sealed pouches and foodstuffs. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Absorbs extremely soft media such as paper and vinyl, and has a swing pad feature.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Suitable for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | Thread M | B | L1 | L2 | L3 | Hex. H | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPA10B5-6B[7][8][11] | 10 | 4 | M8 × 0.75 | 43 | 16 | 21 | 15 | 10 | -M4 |
VPA15B5-6B[7][8][11] | 15 | ||||||||
VPA20B5-4B[7][8][11] | 20 | 2.5 | M12 × 1 | 53 | 19 | 25 | 18 | 14 | -M6 |
VPA20B5-6B[7][8][11] | 4 | ||||||||
VPA25B5-4B[7][8][11] | 25 | 2.5 | |||||||
VPA25B5-6B[7][8][11] | 4 | ||||||||
VPA30B5-4B[7][8][11] | 30 | 2.5 | 57 | 23 | 29 | ||||
VPA30B5-6B[7][8][11] | 4 | ||||||||
VPA40B5-4B[11] | 40 | 2.5 | 64 | 30 | 36 | ||||
VPA40B5-6B[11] | 4 | ||||||||
VPA50B5-4B[11] | 50 | 2.5 | 66 | 32 | 38 | ||||
VPA50B5-6B[11] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with “-Q” for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
---|---|---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad diameter: ø10 mm ▶ 2.5~3.5 N·m, ø20~ø50 mm ▶ 12~14 N·m.
Part Number |
---|
VPA10BN-6B |
VPA10BS-6B |
VPA10BSE-6B |
VPA20BN-6B |
VPA20BS-6B |
VPA20BSE-6B |
VPA30BN-6B |
VPA30BS-6B |
VPA40BN-6B |
VPA40BS-6B |
VPA50BN-6B |
VPA50BS-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 520.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 43 | M8 | ||
฿ 576.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 43 | M8 | ||
฿ 576.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 16 | 43 | M8 | ||
฿ 539.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 19 | 53 | M12 | ||
฿ 609.20 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 19 | 53 | M12 | ||
฿ 609.20 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 19 | 53 | M12 | ||
฿ 553.72 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 23 | 57 | M12 | ||
฿ 623.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 57 | M12 | ||
฿ 623.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 30 | 64 | M12 | ||
฿ 706.29 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 40 | 30 | 64 | M12 | ||
฿ 769.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 50 | 32 | 66 | M12 | ||
฿ 855.48 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 50 | 32 | 66 | M12 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Top |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?