(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for removing molded parts and transporting easily scratched workpieces. *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Pad rubber is flexible enough to adhere to plastic molded parts without leaving significant residual traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Can reduce the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· The pad section can be changed without removing the holder from the equipment, as is conventionally done.
· Moreover, this product is also compatible with an optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides
Model code | Pad O.D. ød | Tube I.D. øD | B | L | E | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPMB4L[5]-3B[9] | 4 | 2 | 33.3 | 12.2 | 13.4 | 6 | -M4 |
VPMB4L[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB4L[5]-6B[9] | 4 | ||||||
VPMB6L[5]-3B[9] | 6 | 2 | 13.4 | 6 | |||
VPMB6L[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB6L[5]-6B[9] | 4 | ||||||
VPMB8L[5]-3B[9] | 8 | 2 | 13.4 | 6 | |||
VPMB8L[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB8L[5]-6B[9] | 4 | ||||||
VPMB10L[5]-3B[9] | 10 | 2 | 35.1 | 14 | 13.4 | 6 | |
VPMB10L[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB10L[5]-6B[9] | 4 | ||||||
VPMB15L[5]-3B[9] | 15 | 2 | 13.4 | 6 | |||
VPMB15L[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB15L[5]-6B[9] | 4 | ||||||
VPMB20L[5]-3B[9] | 20 | 2 | 38.2 | 15 | 13.4 | 6 | -M6 |
VPMB20L[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB20L[5]-6B[9] | 4 | ||||||
VPMB30L[5]-3B[9] | 30 | 2 | 13.4 | 6 | |||
VPMB30L[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB30L[5]-6B[9] | 4 | ||||||
VPMB40L[5]-3B[9] | 40 | 2 | 13.4 | 6 | |||
VPMB40L[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB40L[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number |
---|
VPMB10LN-3B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 412.26 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 14 | 35 | 3 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M5 × 0.8 | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPMB10LN-3B in the Vacuum Pad, Soft Small Type, VPMB, Barb Fitting Type series.
Part Number |
---|
VPMB10LFS-3B |
VPMB10LFS-4B |
VPMB10LN-4B |
VPMB10LS-3B |
VPMB10LS-4B |
VPMB10LSE-3B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 661.66 | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 10 | 14 | 35 | 3 | ||
฿ 661.66 | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 10 | 14 | 35 | 4 | ||
฿ 412.26 | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 14 | 35 | 4 | ||
฿ 449.81 | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 35 | 3 | ||
฿ 449.81 | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 35 | 4 | ||
฿ 449.81 | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 14 | 35 | 3 |
How can we improve?
How can we improve?