(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for removing molded parts and transporting easily scratched workpieces. *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Pad rubber is flexible enough to adhere to plastic molded parts without leaving significant residual traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Can reduce the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· The pad section can be changed without removing the holder from the equipment, as is conventionally done.
· Moreover, this product is also compatible with an optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube O.D. øD | Thread M | B | L1 | L2 | L3 | Tube end C | Hex. H | T | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|---|
VPMA4L[5]-3J | 4 | 3 | M8×0.75 | 31.1 | 12.2 | 16.3 | 12.5 | 9.4 | 10 | 2 | -M4 |
VPMA4L[5]-4J[9] | 4 | M10×1 | 35 | 16.4 | 10.9 | 12 | 3 | ||||
VPMA6L[5]-3J | 6 | 3 | M8×0.75 | 31.1 | 12.5 | 9.4 | 10 | 2 | |||
VPMA6L[5]-4J[9] | 4 | M10×1 | 35 | 16.4 | 10.9 | 12 | 3 | ||||
VPMA8L[5]-3J | 8 | 3 | M8×0.75 | 31.1 | 12.5 | 9.4 | 10 | 2 | |||
VPMA8L[5]-4J[9] | 4 | M10×1 | 35 | 16.4 | 10.9 | 12 | 3 | ||||
VPMA10L[5]-3J | 10 | 3 | M8×0.75 | 32.9 | 14 | 18.1 | 12.5 | 9.4 | 10 | 2 | |
VPMA10L[5]-4J[9] | 4 | M10×1 | 36.8 | 16.4 | 10.9 | 12 | 3 | ||||
VPMA15L[5]-3J | 15 | 3 | M8×0.75 | 32.9 | 12.5 | 9.4 | 10 | 2 | |||
VPMA15L[5]-4J[9] | 4 | M10×1 | 36.8 | 16.4 | 10.9 | 12 | 3 | ||||
VPMA20L[5]-4J[9] | 20 | 4 | M10×1 | 39 | 15 | 21 | 16 | 10.9 | 12 | 3 | -M6 |
VPMA30L[5]-4J[9] | 30 | 4 | |||||||||
VPMA40L[5]-4J[9] | 40 | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad diameter: ø4~ø15 mm: Thread size: M8×0.75 ▶ 2.5~3.5 N·m, Thread size M10×1 ▶ 5~7 N·m,
▪Pad diameter: ø20~ø40 mm ▶5~7 N·m
Part Number |
---|
VPMA6LN-3J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 470.50 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 12.2 | 30.9 | M8 | 3 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Top |
Fall Prevention Valve | None | Direct Attached Filter | None | Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPMA6LN-3J in the Vacuum Pad, Soft Small Type, VPMA, One-touch Fitting Type series.
Part Number |
---|
VPMA10LN-4J |
VPMA10LS-3J |
VPMA10LS-4J |
VPMA6LN-4J |
VPMA6LS-3J |
VPMA6LS-4J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 470.50 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 14 | 36.7 | M10 | 4 | ||
฿ 512.11 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 32.7 | M8 | 3 | ||
฿ 512.11 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 36.7 | M10 | 4 | ||
฿ 470.50 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 12.2 | 34.9 | M10 | 4 | ||
฿ 512.11 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 12.2 | 30.9 | M8 | 3 | ||
฿ 512.11 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 12.2 | 34.9 | M10 | 4 |
How can we improve?
How can we improve?