(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for removing molded parts and transporting easily scratched workpieces. *CAD data is now being revised for this series. This will be available as soon as modifications are complete.
Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | Connection config. code |
---|---|---|---|---|---|---|
VPMA4L[5]-3B[9] | 4 | 2 | 34.3 | 12.2 | 16.3 | -M4 |
VPMA4L[5]-4B[9] | 2.5 | 35.3 | ||||
VPMA6L[5]-3B[9] | 6 | 2 | 34.3 | |||
VPMA6L[5]-4B[9] | 2.5 | 35.3 | ||||
VPMA8L[5]-3B[9] | 8 | 2 | 34.3 | |||
VPMA8L[5]-4B[9] | 2.5 | 35.3 | ||||
VPMA10L[5]-3B[9] | 10 | 2 | 36.1 | 14 | 18.1 | |
VPMA10L[5]-4B[9] | 2.5 | 37.1 | ||||
VPMA15L[5]-3B[9] | 15 | 2 | 36.1 | |||
VPMA15L[5]-4B[9] | 2.5 | 37.1 | ||||
VPMA20L[5]-4B[9] | 20 | 2.5 | 43.6 | 15 | 20.6 | -M6 |
VPMA20L[5]-6B[9] | 4 | 43.6 | ||||
VPMA30L[5]-4B[9] | 30 | 2.5 | 43.6 | |||
VPMA30L[5]-6B[9] | 4 | 43.6 | ||||
VPMA40L[5]-4B[9] | 40 | 2.5 | 43.6 | |||
VPMA40L[5]-6B[9] | 4 | 43.6 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad diameter: ø4~ø15 mm ▶ 2~3 N·m, ø20~ø40 mm ▶ 5~7 N·m
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 678.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 4 | 12.2 | 34.2 | M6 | 3 | ||
฿ 678.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 4 | 12.2 | 35.2 | M6 | 4 | ||
฿ 442.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 12.2 | 34.2 | M6 | 3 | ||
฿ 442.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 12.2 | 35.2 | M6 | 4 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 12.2 | 34.2 | M6 | 3 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 12.2 | 35.2 | M6 | 4 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | 12.2 | 34.2 | M6 | 3 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | 12.2 | 35.2 | M6 | 4 | ||
฿ 678.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 6 | 12.2 | 34.2 | M6 | 3 | ||
฿ 678.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 6 | 12.2 | 35.2 | M6 | 4 | ||
฿ 442.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 12.2 | 34.2 | M6 | 3 | ||
฿ 442.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 12.2 | 35.2 | M6 | 4 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 12.2 | 34.2 | M6 | 3 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 12.2 | 35.2 | M6 | 4 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 12.2 | 34.2 | M6 | 3 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 12.2 | 35.2 | M6 | 4 | ||
฿ 700.86 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 8 | 12.2 | 34.2 | M6 | 3 | ||
฿ 700.86 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 8 | 12.2 | 35.2 | M6 | 4 | ||
฿ 442.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 12.2 | 34.2 | M6 | 3 | ||
฿ 442.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 12.2 | 35.2 | M6 | 4 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 8 | 12.2 | 34.2 | M6 | 3 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 8 | 12.2 | 35.2 | M6 | 4 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 8 | 12.2 | 34.2 | M6 | 3 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 8 | 12.2 | 35.2 | M6 | 4 | ||
฿ 700.86 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 10 | 14 | 36 | M6 | 3 | ||
฿ 700.86 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 10 | 14 | 37 | M6 | 4 | ||
฿ 442.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 14 | 36 | M6 | 3 | ||
฿ 442.76 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 14 | 37 | M6 | 4 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 36 | M6 | 3 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 37 | M6 | 4 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 14 | 36 | M6 | 3 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 14 | 37 | M6 | 4 | ||
฿ 761.77 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 15 | 14 | 36 | M6 | 3 | ||
฿ 761.77 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 15 | 14 | 37 | M6 | 4 | ||
฿ 456.63 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 14 | 36 | M6 | 3 | ||
฿ 456.63 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 14 | 37 | M6 | 4 | ||
฿ 498.24 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 14 | 36 | M6 | 3 | ||
฿ 498.24 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 14 | 37 | M6 | 4 | ||
฿ 498.24 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 15 | 14 | 36 | M6 | 3 | ||
฿ 498.24 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 15 | 14 | 37 | M6 | 4 | ||
฿ 775.64 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 20 | 15 | 43.4 | M10 | 4 | ||
฿ 775.64 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 20 | 15 | 43.4 | M10 | 6 | ||
฿ 470.50 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 15 | 43.4 | M10 | 4 | ||
฿ 470.50 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 15 | 43.4 | M10 | 6 | ||
฿ 512.11 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 15 | 43.4 | M10 | 4 | ||
฿ 512.11 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 15 | 43.4 | M10 | 6 | ||
฿ 553.72 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 15 | 43.4 | M10 | 4 | ||
฿ 553.72 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 15 | 43.4 | M10 | 6 | ||
฿ 803.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 30 | 15 | 43.4 | M10 | 4 | ||
฿ 803.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 30 | 15 | 43.4 | M10 | 6 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 15 | 43.4 | M10 | 4 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 15 | 43.4 | M10 | 6 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 15 | 43.4 | M10 | 4 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 15 | 43.4 | M10 | 6 | ||
฿ 581.46 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 15 | 43.4 | M10 | 4 | ||
฿ 581.46 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 15 | 43.4 | M10 | 6 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Top |
Fall Prevention Valve | None | Direct Attached Filter | None | Metal parts material | Standard Specifications |
How can we improve?
How can we improve?