(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for removing molded parts and transporting easily scratched materials. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube O.D. øD | B | L | E | Tube end C | Connection config. code |
---|---|---|---|---|---|---|---|
VPHE4L[5]-4J[9] | 4 | 4 | 30.2 | 12.2 | 18.5 | 10.9 | -T15 |
VPHE4L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||
VPHE6L[5]-4J[9] | 6 | 4 | 18.5 | 10.9 | |||
VPHE6L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||
VPHE8L[5]-4J[9] | 8 | 4 | 18.5 | 10.9 | |||
VPHE8L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||
VPHE10L[5]-4J[9] | 10 | 4 | 32 | 14 | 18.5 | 10.9 | |
VPHE10L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||
VPHE15L[5]-4J[9] | 15 | 4 | 18.5 | 10.9 | |||
VPHE15L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||
VPHE20L[5]-4J[9] | 20 | 4 | 35 | 15 | 18.5 | 10.9 | -T40 |
VPHE20L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||
VPHE30L[5]-4J[9] | 30 | 4 | 18.5 | 10.9 | |||
VPHE30L[5]-6J[9] | 6 | 20.4 | 11.7 | ||||
VPHE40L[5]-4J[9] | 40 | 4 | 18.5 | 10.9 | |||
VPHE40L[5]-6J[9] | 6 | 20.4 | 11.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number |
---|
VPHE4LN-4J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 317.93 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 12.2 | 30.2 | 4 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Direct Mount / Fixed Type | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M5 × 0.8 | Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPHE4LN-4J in the Vacuum Pad, Soft Type, VPHE, One-touch Fitting Type series.
Part Number |
---|
VPHE10LSE-6J |
VPHE15LFS-6J |
VPHE15LN-6J |
VPHE4LS-4J |
VPHE4LSE-4J |
VPHE6LFS-6J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 359.54 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 14 | 32 | 6 | ||
฿ 636.94 | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 15 | 14 | 32 | 6 | ||
฿ 331.80 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 14 | 32 | 6 | ||
฿ 359.54 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 12.2 | 30.2 | 4 | ||
฿ 359.54 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | 12.2 | 30.2 | 4 | ||
฿ 553.72 | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 6 | 12.2 | 30.2 | 6 |
How can we improve?
How can we improve?