(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimally suited for extracting molded artifacts and transporting delicate artifacts. *The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· The pad rubber has superior elasticity for adhering to plastic molded artifacts leaving relatively no trace.
· We offer a wide range of pad sizes, pad materials, and holder shapes.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· This fitting now has vacuum outlets on both sides of the pad holder (VPHD and VPHE types).
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | B | L | E | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPHE4L[5]-4B[9] | 4 | 2.5 | 30.2 | 12.2 | 15.9 | 7 | -T15 |
VPHE4L[5]-6B[9] | 4 | ||||||
VPHE6L[5]-4B[9] | 6 | 2.5 | |||||
VPHE6L[5]-6B[9] | 4 | ||||||
VPHE8L[5]-4B[9] | 8 | 2.5 | |||||
VPHE8L[5]-6B[9] | 4 | ||||||
VPHE10L[5]-4B[9] | 10 | 2.5 | 32 | 14 | |||
VPHE10L[5]-6B[9] | 4 | ||||||
VPHE15L[5]-4B[9] | 15 | 2.5 | |||||
VPHE15L[5]-6B[9] | 4 | ||||||
VPHE20L[5]-4B[9] | 20 | 2.5 | 35 | 15 | -T40 | ||
VPHE20L[5]-6B[9] | 4 | ||||||
VPHE30L[5]-4B[9] | 30 | 2.5 | |||||
VPHE30L[5]-6B[9] | 4 | ||||||
VPHE40L[5]-4B[9] | 40 | 2.5 | |||||
VPHE40L[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 265.46 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 12.2 | 30.2 | 4 | ||
฿ 307.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 12.2 | 30.2 | 4 | ||
฿ 265.46 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 12.2 | 30.2 | 6 | ||
฿ 307.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 12.2 | 30.2 | 6 | ||
฿ 307.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 12.2 | 30.2 | 6 | ||
฿ 265.46 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 12.2 | 30.2 | 6 | ||
฿ 307.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 8 | 12.2 | 30.2 | 6 | ||
฿ 307.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 8 | 12.2 | 30.2 | 6 | ||
฿ 265.46 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 14 | 32 | 6 | ||
฿ 307.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 32 | 6 | ||
฿ 307.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 14 | 32 | 6 | ||
฿ 279.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 14 | 32 | 6 | ||
฿ 320.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 14 | 32 | 6 | ||
฿ 320.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 15 | 14 | 32 | 6 | ||
฿ 279.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 15 | 35 | 6 | ||
฿ 320.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 15 | 35 | 6 | ||
฿ 293.20 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 15 | 35 | 6 | ||
฿ 334.81 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 15 | 35 | 6 | ||
฿ 307.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 15 | 35 | 6 | ||
฿ 376.42 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 40 | 15 | 35 | 6 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Direct Mount / Fixed Type | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M5 × 0.8 | Metal parts material | Standard Specifications |
How can we improve?
How can we improve?