1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Soft Type, VPHD, One-touch Fitting Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Vacuum Pad, Soft Type, VPHD, One-touch Fitting Type
  • Vacuum Pad, Soft Type, VPHD, One-touch Fitting Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 493.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for removing molded parts and transporting easily scratched workpieces. *CAD data is now being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere plastic molded parts, leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As with the conventional version, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

Dimensions

Vacuum Pad, Soft Type, VPHD, One Touch Fitting Type
Vacuum Pad, Soft Type, VPHD, One Touch Fitting Type

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
BL1L2Tube end
C
ESpring force
(N)
Connection
config. code
VPHD4-5L[5]-4J[9]4444.712.234.410.918.51.6 ~ 2.9-T15
VPHD4-5L[5]-6J[9]611.720.4
VPHD6-5L[5]-4J[9]6410.918.5
VPHD6-5L[5]-6J[9]611.720.4
VPHD8-5L[5]-4J[9]8410.918.5
VPHD8-5L[5]-6J[9]611.720.4
VPHD10-5L[5]-4J[9]10446.51436.210.918.5
VPHD10-5L[5]-6J[9]611.720.4
VPHD15-5L[5]-4J[9]15410.918.5
VPHD15-5L[5]-6J[9]611.720.4
VPHD20-5L[5]-4J[9]20447.51537.210.918.5-T40
VPHD20-5L[5]-6J[9]611.720.4
VPHD30-5L[5]-4J[9]30410.918.5
VPHD30-5L[5]-6J[9]611.720.4
VPHD40-5L[5]-4J[9]40410.918.5
VPHD40-5L[5]-6J[9]611.720.4

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 1.8~2.4 N·m.

Part Number
VPHD4-5LFS-4J
VPHD4-5LN-4J
VPHD4-5LS-4J
VPHD4-5LSE-4J
VPHD4LS4JSALE
VPHD6-5LFS-6J
VPHD6-5LN-6J
VPHD6-5LS-6J
VPHD6-5LSE-6J
VPHD8-5LFS-6J
VPHD8-5LN-6J
VPHD8-5LS-6J
VPHD8-5LSE-6J
VPHD10-5LFS-6J
VPHD10-5LN-6J
VPHD10-5LS-6J
VPHD10-5LSE-6J
VPHD15-5LFS-6J
VPHD15-5LN-6J
VPHD15-5LS-6J
VPHD15-5LSE-6J
VPHD20-5LFS-6J
VPHD20-5LN-6J
VPHD20-5LS-6J
VPHD20-5LSE-6J
VPHD30-5LFS-6J
VPHD30-5LN-6J
VPHD30-5LS-6J
VPHD30-5LSE-6J
VPHD40-5LFS-6J
VPHD40-5LN-6J
VPHD40-5LS-6J
VPHD40-5LSE-6J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Full length B
(mm)
Vacuum Outlet Tube Outer Diameter
(φ)

฿ 697.55

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink412.21.6 to 2.944.54

฿ 493.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack412.21.6 to 2.944.54

฿ 529.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White412.21.6 to 2.944.54

฿ 529.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack412.21.6 to 2.944.54

฿ 629.32

฿ 348.52

VACUUM PAD 1 Piece(s) Same day -[Silicon Rubber] Silicone RubberStandard[White] White412.21.6~2.944.54

฿ 697.55

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink612.21.6 to 2.944.56

฿ 493.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack612.21.6 to 2.944.56

฿ 529.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White612.21.6 to 2.944.56

฿ 529.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack612.21.6 to 2.944.56

฿ 716.90

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink812.21.6 to 2.944.56

฿ 493.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack812.21.6 to 2.944.56

฿ 529.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White812.21.6 to 2.944.56

฿ 529.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack812.21.6 to 2.944.56

฿ 716.90

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink10141.6 to 2.946.56

฿ 493.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack10141.6 to 2.946.56

฿ 529.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White10141.6 to 2.946.56

฿ 529.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10141.6 to 2.946.56

฿ 775.64

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink15141.6 to 2.946.56

฿ 505.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack15141.6 to 2.946.56

฿ 636.09

VACUUM PAD 1 Piece(s) 20 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White15141.6 to 2.946.56

฿ 541.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack15141.6 to 2.946.56

฿ 775.64

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink20151.6 to 2.947.56

฿ 505.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack20151.6 to 2.947.56

฿ 541.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White20151.6 to 2.947.56

฿ 577.55

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20151.6 to 2.947.56

฿ 803.38

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink30151.6 to 2.947.56

฿ 517.55

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack30151.6 to 2.947.56

฿ 553.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White30151.6 to 2.947.56

฿ 601.16

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack30151.6 to 2.947.56

฿ 858.86

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink40151.6 to 2.947.56

฿ 529.16

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Nitrile Rubber] Nitrile RubberStandardBlack40151.6 to 2.947.56

฿ 589.55

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White40151.6 to 2.947.56

฿ 697.55

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40151.6 to 2.947.56

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Mounting Method Recessed Type
Material Rubber-based Mounting Fitting Spring Type Stroke(mm) 5
Vacuum Outlet Direction Horizontal Mount Connection Screw M8