(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for removing molded parts and transporting easily scratched materials. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | E | C | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPHDW4-5L[5]-4B[9] | 4 | 2.5 | 44.7 | 12.2 | 34.4 | 15.9 | 7 | 1.6 ~ 2.9 | -T15 |
VPHDW4-5L[5]-6B[9] | 4 | ||||||||
VPHDW6-5L[5]-4B[9] | 6 | 2.5 | |||||||
VPHDW6-5L[5]-6B[9] | 4 | ||||||||
VPHDW8-5L[5]-4B[9] | 8 | 2.5 | |||||||
VPHDW8-5L[5]-6B[9] | 4 | ||||||||
VPHDW10-5L[5]-4B[9] | 10 | 2.5 | 46.5 | 14 | 36.2 | ||||
VPHDW10-5L[5]-6B[9] | 4 | ||||||||
VPHDW15-5L[5]-4B[9] | 15 | 2.5 | |||||||
VPHDW15-5L[5]-6B[9] | 4 | ||||||||
VPHDW20-5L[5]-4B[9] | 20 | 2.5 | 47.5 | 15 | 37.2 | -T40 | |||
VPHDW20-5L[5]-6B[9] | 4 | ||||||||
VPHDW30-5L[5]-4B[9] | 30 | 2.5 | |||||||
VPHDW30-5L[5]-6B[9] | 4 | ||||||||
VPHDW40-5L[5]-4B[9] | 40 | 2.5 | |||||||
VPHDW40-5L[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 1.8~2.4 N·m.
Part Number |
---|
VPHDW4-5LFS-4B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 697.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 4 | 12.2 | 1.6 to 2.9 | 44.5 | 4 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Spring Type | Stroke(mm) | 5 |
Vacuum Outlet Direction | Both Horizontal | Mount Connection Screw | M8 |
Please check the type/dimensions/specifications of the part VPHDW4-5LFS-4B in the Vacuum Pad, Soft Type, VPHDW, Barb Fitting Type series.
Part Number |
---|
VPHDW10-5LSE-6B |
VPHDW15-5LFS-6B |
VPHDW15-5LN-6B |
VPHDW4-5LN-4B |
VPHDW4-5LS-4B |
VPHDW4-5LSE-4B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 529.16 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 14 | 1.6 to 2.9 | 46.5 | 6 | ||
฿ 769.94 | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 15 | 14 | 1.6 to 2.9 | 46.5 | 6 | ||
฿ 505.16 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 14 | 1.6 to 2.9 | 46.5 | 6 | ||
฿ 493.16 | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 12.2 | 1.6 to 2.9 | 44.5 | 4 | ||
฿ 529.16 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 12.2 | 1.6 to 2.9 | 44.5 | 4 | ||
฿ 529.16 | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | 12.2 | 1.6 to 2.9 | 44.5 | 4 |
How can we improve?
How can we improve?