(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for removing molded parts and transporting easily scratched materials. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides is now available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
Model code | Tube I.D. øD | Pad O.D. ød | B | L1 | L2 | C | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|
VPHC4-9L[5]-4B[9] | 2.5 | 4 | 54.3 | 12.2 | 21.9 | 7 | 0.9 ~2.7 | -T15 |
VPHC4-9L[5]-6B[9] | 4 | |||||||
VPHC6-9L[5]-4B[9] | 2.5 | 6 | ||||||
VPHC6-9L[5]-6B[9] | 4 | |||||||
VPHC8-9L[5]-4B[9] | 2.5 | 8 | ||||||
VPHC8-9L[5]-6B[9] | 4 | |||||||
VPHC10-9L[5]-4B[9] | 2.5 | 10 | 56.1 | 14 | 23.7 | |||
VPHC10-9L[5]-6B[9] | 4 | |||||||
VPHC15-9L[5]-4B[9] | 2.5 | 15 | ||||||
VPHC15-9L[5]-6B[9] | 4 | |||||||
VPHC20-9L[5]-4B[9] | 2.5 | 20 | 57.1 | 15 | 24.7 | -T40 | ||
VPHC20-9L[5]-6B[9] | 4 | |||||||
VPHC30-9L[5]-4B[9] | 2.5 | 30 | ||||||
VPHC30-9L[5]-6B[9] | 4 | |||||||
VPHC40-9L[5]-4B[9] | 2.5 | 40 | ||||||
VPHC40-9L[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 2~3 N·m.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 505.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 12.2 | 54.3 | 4 | ||
฿ 469.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 12.2 | 54.3 | 6 | ||
฿ 505.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 12.2 | 54.3 | 6 | ||
฿ 542.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 12.2 | 54.3 | 6 | ||
฿ 692.90 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 8 | 12.2 | 54.3 | 6 | ||
฿ 469.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 12.2 | 54.3 | 6 | ||
฿ 505.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 8 | 12.2 | 54.3 | 6 | ||
฿ 505.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 8 | 12.2 | 54.3 | 6 | ||
฿ 692.90 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 10 | 14 | 56.1 | 6 | ||
฿ 469.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 14 | 56.1 | 6 | ||
฿ 505.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 56.1 | 6 | ||
฿ 745.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 15 | 14 | 56.1 | 6 | ||
฿ 480.77 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 14 | 56.1 | 6 | ||
฿ 517.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 14 | 56.1 | 6 | ||
฿ 480.77 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 15 | 57.1 | 6 | ||
฿ 517.55 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 15 | 57.1 | 6 | ||
฿ 769.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 30 | 15 | 57.1 | 6 | ||
฿ 493.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 15 | 57.1 | 6 | ||
฿ 529.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 15 | 57.1 | 6 | ||
฿ 505.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 15 | 57.1 | 6 | ||
฿ 565.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 40 | 15 | 57.1 | 6 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Spring Type | Springs Power(N) | 0.9 to 2.7 |
Stroke(mm) | 9 | Vacuum Outlet Direction | Top | Mount Connection Screw | M16 |
How can we improve?
How can we improve?