1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Soft Type, VPF

Vacuum Pad, Soft Type, VPF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 761.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optimal for removing molded parts and transporting easily scratched workpieces. *CAD data for this series is now being modified. It will be available as soon as the modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere to plastic molded parts leaving relatively little trace.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Holders (A and B types) for existing vacuum pads have been made smaller, making it possible to save space.
· Pad holders (VPHD and VPHE types) with vacuum inlets on both sides are now available.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."

Dimensions

Vacuum Pad Soft Type VPF
Vacuum Pad Soft Type VPF

Standard table

Model codePad O.D.
ød
BL1L2Spring force
(N)
Connection config.
code
VPF4L[5][9]457.312.245.67.9 ~15.0-T15
VPF6L[5][9]6
VPF8L[5][9]8
VPF10L[5][9]1059.11447.4
VPF15L[5][9]15
VPF20L[5][9]20611549.3-T40
VPF30L[5][9]30
VPF40L[5][9]40

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPF4LFS
VPF4LN
VPF4LS
VPF4LSE
VPF6LFS
VPF6LN
VPF6LS
VPF6LSE
VPF8LFS
VPF8LN
VPF8LS
VPF8LSE
VPF10LFS
VPF10LN
VPF10LS
VPF10LSE
VPF15LFS
VPF15LN
VPF15LS
VPF15LSE
VPF20LFS
VPF20LN
VPF20LS
VPF20LSE
VPF30LFS
VPF30LN
VPF30LS
VPF30LSE
VPF40LFS
VPF40LN
VPF40LS
VPF40LSE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)

฿ 1,136.99

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink412.257.3

฿ 900.55

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack412.257.3

฿ 942.28

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White412.257.3

฿ 942.28

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack412.257.3

฿ 997.91

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink612.257.3

฿ 761.47

VACUUM PAD 1 Piece(s) 8 Day(s) 10[Nitrile Rubber] Nitrile RubberStandardBlack612.257.3

฿ 803.19

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White612.257.3

฿ 803.19

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack612.257.3

฿ 1,025.72

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink812.257.3

฿ 761.47

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack812.257.3

฿ 803.19

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White812.257.3

฿ 803.19

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack812.257.3

฿ 1,254.61

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink101459.1

฿ 990.35

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack101459.1

฿ 1,032.08

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White101459.1

฿ 1,032.08

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack101459.1

฿ 1,296.33

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink151459.1

฿ 990.35

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack151459.1

฿ 1,032.08

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White151459.1

฿ 1,032.08

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack151459.1

฿ 1,324.77

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink201561.1

฿ 1,018.79

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack201561.1

฿ 1,060.51

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White201561.1

฿ 1,102.24

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack201561.1

฿ 1,394.78

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink301561.1

฿ 1,074.89

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack301561.1

฿ 1,116.61

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White301561.1

฿ 1,172.25

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack301561.1

฿ 1,548.70

VACUUM PAD 1 Piece(s) 8 Day(s) -Fluorosilicone rubberStandardSalmon Pink401561.1

฿ 1,187.08

VACUUM PAD 1 Piece(s) 8 Day(s) -[Nitrile Rubber] Nitrile RubberStandardBlack401561.1

฿ 1,256.62

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone RubberStandard[White] White401561.1

฿ 1,381.80

VACUUM PAD 1 Piece(s) 8 Day(s) -[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack401561.1

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Mounting Method Recessed Type
Material Rubber-based Mounting Fitting Spring Type Springs Power(N) 7.9~15.0
Stroke(mm) 5.8 Vacuum Outlet Direction Top Mount Connection Screw M14×1
Vacuum Outlet Screw M14×1 Fall Prevention Valve None Direct Attached Filter None