(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for removing molded parts and transporting easily scratched workpieces. *CAD data is now being revised for this series. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere plastic molded parts, leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save space.
· As with the conventional version, you can change the pad section without removing the holder from the equipment.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | L3 | E1 | E2 | Tube end C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VPD4-6L5-6J9 | 4 | 6 | 64.4 | 12.2 | 41.3 | 20 | 19.9 | 18.5 | 11.7 | 6 | 4.0~7.1 | -M4 |
VPD4-10L5-6J | 69.4 | 46.3 | 25 | 10 | 2.0~5.2 | |||||||
VPD4-15L5-6J | 79.4 | 51.3 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD4-20L5-6J | 95.4 | 58.3 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD6-6L5-6J9 | 6 | 64.4 | 41.3 | 20 | 18.5 | 6 | 4.0~7.1 | |||||
VPD6-10L5-6J | 69.4 | 46.3 | 25 | 10 | 2.0~5.2 | |||||||
VPD6-15L5-6J | 79.4 | 51.3 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD6-20L5-6J | 95.4 | 58.3 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD8-6L5-6J9 | 8 | 64.4 | 41.3 | 20 | 18.5 | 6 | 4.0~7.1 | |||||
VPD8-10L5-6J | 69.4 | 46.3 | 25 | 10 | 2.0~5.2 | |||||||
VPD8-15L5-6J | 79.4 | 51.3 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD8-20L5-6J | 95.4 | 58.3 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD10-6L5-6J9 | 10 | 66.2 | 14 | 43.1 | 20 | 18.5 | 6 | 4.0~7.1 | ||||
VPD10-10L5-6J | 71.2 | 48.1 | 25 | 10 | 2.0~5.2 | |||||||
VPD10-15L5-6J | 81.2 | 53.1 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD10-20L5-6J | 97.2 | 60.1 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD15-6L5-6J9 | 15 | 66.2 | 43.1 | 20 | 18.5 | 6 | 4.0~7.1 | |||||
VPD15-10L5-6J | 71.2 | 48.1 | 25 | 10 | 2.0~5.2 | |||||||
VPD15-15L5-6J | 81.2 | 53.1 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD15-20L5-6J | 97.2 | 60.1 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD20-6L5-6J9 | 20 | 67.1 | 15 | 44 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD20-10L5-6J | 73.1 | 50 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD20-15L5-6J | 83.1 | 55 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD20-20L5-6J | 99.1 | 62 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD30-6L5-6J9 | 30 | 67.1 | 44 | 20 | 18.5 | 6 | 7.0~12.6 | |||||
VPD30-10L5-6J | 73.1 | 50 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD30-15L5-6J | 83.1 | 55 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD30-20L5-6J | 99.1 | 62 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD40-6L5-6J9 | 40 | 67.1 | 44 | 20 | 18.5 | 6 | 7.0~12.6 | |||||
VPD40-10L5-6J | 73.1 | 50 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD40-15L5-6J | 83.1 | 55 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD40-20L5-6J | 99.1 | 62 | 34 | 36.5 | 20 | 2.0~8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,036.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 4 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 800.36 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 841.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 841.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 1,036.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 6 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 800.36 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 841.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 841.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 1,058.47 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 8 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 800.36 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 841.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 8 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 841.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 8 | 12.2 | 4.0 to 7.1 | 64.4 | ||
฿ 1,058.47 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 10 | 14 | 4.0 to 7.1 | 66.2 | ||
฿ 800.36 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 14 | 4.0 to 7.1 | 66.2 | ||
฿ 841.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 4.0 to 7.1 | 66.2 | ||
฿ 841.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 14 | 4.0 to 7.1 | 66.2 | ||
฿ 1,119.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 15 | 14 | 4.0 to 7.1 | 66.2 | ||
฿ 814.24 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 14 | 4.0 to 7.1 | 66.2 | ||
฿ 855.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 14 | 4.0 to 7.1 | 66.2 | ||
฿ 855.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 15 | 14 | 4.0 to 7.1 | 66.2 | ||
฿ 1,147.12 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 20 | 15 | 7.0 to 12.6 | 67.2 | ||
฿ 841.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 15 | 7.0 to 12.6 | 67.2 | ||
฿ 883.59 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 15 | 7.0 to 12.6 | 67.2 | ||
฿ 925.20 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 15 | 7.0 to 12.6 | 67.2 | ||
฿ 1,174.86 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 30 | 15 | 7.0 to 12.6 | 67.2 | ||
฿ 855.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 15 | 7.0 to 12.6 | 67.2 | ||
฿ 897.46 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 15 | 7.0 to 12.6 | 67.2 | ||
฿ 952.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 15 | 7.0 to 12.6 | 67.2 | ||
฿ 1,230.34 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | Fluorosilicone rubber | Standard | Salmon Pink | 40 | 15 | 7.0 to 12.6 | 67.2 | ||
฿ 890.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 15 | 7.0 to 12.6 | 67.2 | ||
฿ 950.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 40 | 15 | 7.0 to 12.6 | 67.2 | ||
฿ 1,063.90 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 40 | 15 | 7.0 to 12.6 | 67.2 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Spring Type | Stroke(mm) | 6 |
Vacuum Outlet Direction | Horizontal | Mount Connection Screw | M14 | Vacuum Outlet Tube Outer Diameter(φ) | 6 |
Fall Prevention Valve | None | Direct Attached Filter | None |
How can we improve?
How can we improve?