1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Pad, Soft Type, VPD, Barb Fitting Type (Part Number)

Vacuum Pad, Soft Type, VPD, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 739.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for removing molded parts and transporting easily scratched materials. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides.

Dimensions

Vacuum Pad, Soft Type, VPD, Barb Fitting Type
Vacuum Pad, Soft Type, VPD, Barb Fitting Type

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BL1L2L3EStroke
S
Spring force
(N)
Connection
config. code
VPD4-6L[5]-6B[9]4464.412.241.32018.564.0~7.1-M4
VPD4-10L[5]-6B69.446.325102.0~5.2
VPD4-15L[5]-6B79.451.32530152.0~5.9
VPD4-20L[5]-6B95.458.33437201.1~4.8
VPD6-6L[5]-6B[9]664.441.32018.564.0~7.1
VPD6-10L[5]-6B69.446.325102.0~5.2
VPD6-15L[5]-6B79.451.32530152.0~5.9
VPD6-20L[5]-6B95.458.33437201.1~4.8
VPD8-6L[5]-6B[9]864.441.32018.564.0~7.1
VPD8-10L[5]-6B69.446.325102.0~5.2
VPD8-15L[5]-6B79.451.32530152.0~5.9
VPD8-20L[5]-6B95.458.33437201.1~4.8
VPD10-6L[5]-6B[9]1066.21443.12018.564.0~7.1
VPD10-10L[5]-6B71.248.125102.0~5.2
VPD10-15L[5]-6B81.253.12530152.0~5.9
VPD10-20L[5]-6B97.260.13437201.1~4.8
VPD15-6L[5]-6B[9]1566.243.12018.564.0~7.1
VPD15-10L[5]-6B71.248.125102.0~5.2
VPD15-15L[5]-6B81.253.12530152.0~5.9
VPD15-20L[5]-6B97.260.13437201.1~4.8
VPD20-6L[5]-6B[9]2067.115442018.567.0~12.6-M6
VPD20-10L[5]-6B73.15024.5103.3~10.0
VPD20-15L[5]-6B83.1552529.5153.3~10.4
VPD20-20L[5]-6B99.1623436.5202.0~8.7
VPD30-6L[5]-6B[9]3067.1442018.567.0~12.6
VPD30-10L[5]-6B73.15024.5103.3~10.0
VPD30-15L[5]-6B83.1552529.5153.3~10.4
VPD30-20L[5]-6B99.1623436.5202.0~8.7
VPD40-6L[5]-6B[9]4067.1442018.567.0~12.6
VPD40-10L[5]-6B73.15024.5103.3~10.0
VPD40-15L[5]-6B83.1552529.5153.3~10.4
VPD40-20L[5]-6B99.1623436.5202.0~8.7

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPD4-6LFS-6B
VPD4-6LN-6B
VPD4-6LS-6B
VPD4-6LSE-6B
VPD6-6LFS-6B
VPD6-6LN-6B
VPD6-6LS-6B
VPD6-6LSE-6B
VPD8-6LFS-6B
VPD8-6LN-6B
VPD8-6LS-6B
VPD8-6LSE-6B
VPD10-6LFS-6B
VPD10-6LN-6B
VPD10-6LS-6B
VPD10-6LSE-6B
VPD15-6LFS-6B
VPD15-6LN-6B
VPD15-6LS-6B
VPD15-6LSE-6B
VPD20-6LFS-6B
VPD20-6LN-6B
VPD20-6LS-6B
VPD20-6LSE-6B
VPD30-6LFS-6B
VPD30-6LN-6B
VPD30-6LS-6B
VPD30-6LSE-6B
VPD40-6LFS-6B
VPD40-6LN-6B
VPD40-6LS-6B
VPD40-6LSE-6B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Full length B
(mm)

฿ 975.25

VACUUM PAD 1 Piece(s) 8 Day(s) Fluorosilicone rubberStandardSalmon Pink412.24.0 to 7.164.4

฿ 745.55

VACUUM PAD 1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberStandardBlack412.24.0 to 7.164.4

฿ 782.32

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone RubberStandard[White] White412.24.0 to 7.164.4

฿ 782.32

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack412.24.0 to 7.164.4

฿ 975.25

VACUUM PAD 1 Piece(s) 8 Day(s) Fluorosilicone rubberStandardSalmon Pink612.24.0 to 7.164.4

฿ 739.46

VACUUM PAD 1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberStandardBlack612.24.0 to 7.164.4

฿ 781.07

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone RubberStandard[White] White612.24.0 to 7.164.4

฿ 781.07

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack612.24.0 to 7.164.4

฿ 997.56

VACUUM PAD 1 Piece(s) 8 Day(s) Fluorosilicone rubberStandardSalmon Pink812.24.0 to 7.164.4

฿ 739.46

VACUUM PAD 1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberStandardBlack812.24.0 to 7.164.4

฿ 781.07

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone RubberStandard[White] White812.24.0 to 7.164.4

฿ 781.07

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack812.24.0 to 7.164.4

฿ 999.10

VACUUM PAD 1 Piece(s) 8 Day(s) Fluorosilicone rubberStandardSalmon Pink10144.0 to 7.166.2

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberStandardBlack10144.0 to 7.166.2

฿ 805.94

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone RubberStandard[White] White10144.0 to 7.166.2

฿ 805.94

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10144.0 to 7.166.2

฿ 1,058.47

VACUUM PAD 1 Piece(s) 8 Day(s) Fluorosilicone rubberStandardSalmon Pink15144.0 to 7.166.2

฿ 769.94

VACUUM PAD 1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberStandardBlack15144.0 to 7.166.2

฿ 805.94

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone RubberStandard[White] White15144.0 to 7.166.2

฿ 805.94

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack15144.0 to 7.166.2

฿ 1,086.21

VACUUM PAD 1 Piece(s) 8 Day(s) Fluorosilicone rubberStandardSalmon Pink20157.0 to 12.667.2

฿ 794.32

VACUUM PAD 1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberStandardBlack20157.0 to 12.667.2

฿ 830.32

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone RubberStandard[White] White20157.0 to 12.667.2

฿ 865.94

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20157.0 to 12.667.2

฿ 1,113.95

VACUUM PAD 1 Piece(s) 8 Day(s) Fluorosilicone rubberStandardSalmon Pink30157.0 to 12.667.2

฿ 817.94

VACUUM PAD 1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberStandardBlack30157.0 to 12.667.2

฿ 854.32

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone RubberStandard[White] White30157.0 to 12.667.2

฿ 902.71

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack30157.0 to 12.667.2

฿ 1,179.48

VACUUM PAD 1 Piece(s) 8 Day(s) Fluorosilicone rubberStandardSalmon Pink40157.0 to 12.667.2

฿ 865.94

VACUUM PAD 1 Piece(s) 8 Day(s) [Nitrile Rubber] Nitrile RubberStandardBlack40157.0 to 12.667.2

฿ 926.32

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone RubberStandard[White] White40157.0 to 12.667.2

฿ 1,034.71

VACUUM PAD 1 Piece(s) 8 Day(s) [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40157.0 to 12.667.2

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Mounting Method Recessed Type
Material Rubber-based Mounting Fitting Spring Type Stroke(mm) 6
Vacuum Outlet Direction Horizontal Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6
Fall Prevention Valve None Direct Attached Filter None