(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for removing molded parts and transporting easily scratched materials. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides.
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | L3 | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPC4-6L[5]-6B[9] | 4 | 4 | 62.4 | 12.2 | 32.3 | 20 | 6 | 4.0~7.1 | -M4 |
VPC4-10L[5]-6B | 66.9 | 36.8 | 10 | 2.0~5.2 | |||||
VPC4-15L[5]-6B | 76.9 | 41.8 | 25 | 15 | 2.0~5.9 | ||||
VPC4-20L[5]-6B | 92.9 | 48.8 | 34 | 20 | 1.1~4.8 | ||||
VPC6-6L[5]-6B[9] | 6 | 62.4 | 32.3 | 20 | 6 | 4.0~7.1 | |||
VPC6-10L[5]-6B | 66.9 | 36.8 | 10 | 2.0~5.2 | |||||
VPC6-15L[5]-6B | 76.9 | 41.8 | 25 | 15 | 2.0~5.9 | ||||
VPC6-20L[5]-6B | 92.9 | 48.8 | 34 | 20 | 1.1~4.8 | ||||
VPC8-6L[5]-6B[9] | 8 | 62.4 | 32.3 | 20 | 6 | 4.0~7.1 | |||
VPC8-10L[5]-6B | 66.9 | 36.8 | 10 | 2.0~5.2 | |||||
VPC8-15L[5]-6B | 76.9 | 41.8 | 25 | 15 | 2.0~5.9 | ||||
VPC8-20L[5]-6B | 92.9 | 48.8 | 34 | 20 | 1.1~4.8 | ||||
VPC10-6L[5]-6B[9] | 10 | 64.2 | 14 | 34.1 | 20 | 6 | 4.0~7.1 | ||
VPC10-10L[5]-6B | 68.7 | 38.6 | 10 | 2.0~5.2 | |||||
VPC10-15L[5]-6B | 78.7 | 43.6 | 25 | 15 | 2.0~5.9 | ||||
VPC10-20L[5]-6B | 94.7 | 50.6 | 34 | 20 | 1.1~4.8 | ||||
VPC15-6L[5]-6B[9] | 15 | 64.2 | 34.1 | 20 | 6 | 4.0~7.1 | |||
VPC15-10L[5]-6B | 68.7 | 38.6 | 10 | 2.0~5.2 | |||||
VPC15-15L[5]-6B | 78.7 | 43.6 | 25 | 15 | 2.0~5.9 | ||||
VPC15-20L[5]-6B | 94.7 | 50.6 | 34 | 20 | 1.1~4.8 | ||||
VPC20-6L[5]-6B[9] | 20 | 65.1 | 15 | 35 | 20 | 6 | 7.0~12.6 | -M6 | |
VPC20-10L[5]-6B | 71.1 | 41 | 10 | 3.3~10.0 | |||||
VPC20-15L[5]-6B | 81.1 | 46 | 25 | 15 | 3.3~10.4 | ||||
VPC20-20L[5]-6B | 97.1 | 53 | 34 | 20 | 2.0~8.7 | ||||
VPC30-6L[5]-6B[9] | 30 | 65.1 | 35 | 20 | 6 | 7.0~12.6 | |||
VPC30-10L[5]-6B | 71.1 | 41 | 10 | 3.3~10.0 | |||||
VPC30-15L[5]-6B | 81.1 | 46 | 25 | 15 | 3.3~10.4 | ||||
VPC30-20L[5]-6B | 97.1 | 53 | 34 | 20 | 2.0~8.7 | ||||
VPC40-6L[5]-6B[9] | 40 | 65.1 | 35 | 20 | 6 | 7.0~12.6 | |||
VPC40-10L[5]-6B | 71.1 | 41 | 10 | 3.3~10.0 | |||||
VPC40-15L[5]-6B | 81.1 | 46 | 25 | 15 | 3.3~10.4 | ||||
VPC40-20L[5]-6B | 97.1 | 53 | 34 | 20 | 2.0~8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 947.51 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 4 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 721.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 757.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 757.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 947.51 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 6 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 711.72 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 753.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 753.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 969.82 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 8 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 711.72 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 753.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 8 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 753.33 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 8 | 12.2 | 4.0 to 7.1 | 62.4 | ||
฿ 969.82 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 10 | 14 | 4.0 to 7.1 | 64.2 | ||
฿ 721.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 14 | 4.0 to 7.1 | 64.2 | ||
฿ 757.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 4.0 to 7.1 | 64.2 | ||
฿ 757.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 14 | 4.0 to 7.1 | 64.2 | ||
฿ 1,030.73 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 15 | 14 | 4.0 to 7.1 | 64.2 | ||
฿ 725.59 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 14 | 4.0 to 7.1 | 64.2 | ||
฿ 767.20 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 14 | 4.0 to 7.1 | 64.2 | ||
฿ 767.20 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 15 | 14 | 4.0 to 7.1 | 64.2 | ||
฿ 1,058.47 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 20 | 15 | 7.0 to 12.6 | 65.2 | ||
฿ 769.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 15 | 7.0 to 12.6 | 65.2 | ||
฿ 805.94 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 15 | 7.0 to 12.6 | 65.2 | ||
฿ 842.32 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 15 | 7.0 to 12.6 | 65.2 | ||
฿ 1,119.48 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 30 | 15 | 7.0 to 12.6 | 65.2 | ||
฿ 842.32 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 15 | 7.0 to 12.6 | 65.2 | ||
฿ 878.32 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 15 | 7.0 to 12.6 | 65.2 | ||
฿ 926.32 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 15 | 7.0 to 12.6 | 65.2 | ||
฿ 1,275.48 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 40 | 15 | 7.0 to 12.6 | 65.2 | ||
฿ 962.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 15 | 7.0 to 12.6 | 65.2 | ||
฿ 1,022.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 40 | 15 | 7.0 to 12.6 | 65.2 | ||
฿ 1,130.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 40 | 15 | 7.0 to 12.6 | 65.2 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Spring Type | Stroke(mm) | 6 |
Vacuum Outlet Direction | Top | Mount Connection Screw | M14 | Vacuum Outlet Tube Outer Diameter(φ) | 6 |
Fall Prevention Valve | None | Direct Attached Filter | None |
How can we improve?
How can we improve?