(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimally suited for removing molded products and transporting delicate artifacts. *The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· The pad rubber has superior elasticity for adhering to plastic molded artifacts leaving relatively no trace.
· We offer a wide range of pad sizes, pad materials, and holder shapes.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· This fitting now has vacuum outlets on both sides of the pad holder (VPHD and VPHE types).
· Pad holders have been added for applications requiring "copper based metal not used" and "measures to reduce ozone concentration."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | Connection config. code |
---|---|---|---|---|---|---|
VPA4L5-6B[9] | 4 | 4 | 41.3 | 12.2 | 19.3 | -M4 |
VPA6L5-6B[9] | 6 | |||||
VPA8L5-6B[9] | 8 | |||||
VPA10L5-6B[9] | 10 | 43.1 | 14.0 | 21.1 | ||
VPA15L5-6B[9] | 15 | |||||
VPA20L5-6B[9] | 20 | 51.0 | 15.0 | 23.0 | -M6 | |
VPA30L5-6B[9] | 30 | |||||
VPA40L5-6B[9] | 40 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
*Pad diameter: ø4~ø15 mm ▶ 2.5~3.5 N·m, ø20~ø40mm ▶ 12~14 N·m
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 720.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 4 | 12.2 | 41.3 | M8 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 12.2 | 41.3 | M8 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 4 | 12.2 | 41.3 | M8 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | 12.2 | 41.3 | M8 | ||
฿ 720.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 6 | 12.2 | 41.3 | M8 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 6 | 12.2 | 41.3 | M8 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 6 | 12.2 | 41.3 | M8 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 6 | 12.2 | 41.3 | M8 | ||
฿ 742.47 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 8 | 12.2 | 41.3 | M8 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 8 | 12.2 | 41.3 | M8 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 8 | 12.2 | 41.3 | M8 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 8 | 12.2 | 41.3 | M8 | ||
฿ 742.47 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 10 | 14 | 43.1 | M8 | ||
฿ 484.37 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 14 | 43.1 | M8 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 14 | 43.1 | M8 | ||
฿ 525.98 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 14 | 43.1 | M8 | ||
฿ 803.38 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 15 | 14 | 43.1 | M8 | ||
฿ 498.24 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 14 | 43.1 | M8 | ||
฿ 539.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 14 | 43.1 | M8 | ||
฿ 539.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 15 | 14 | 43.1 | M8 | ||
฿ 781.07 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 20 | 15 | 51.1 | M12 | ||
฿ 475.93 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 15 | 51.1 | M12 | ||
฿ 517.54 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 15 | 51.1 | M12 | ||
฿ 559.15 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 15 | 51.1 | M12 | ||
฿ 808.81 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 30 | 15 | 51.1 | M12 | ||
฿ 489.80 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 15 | 51.1 | M12 | ||
฿ 531.41 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 15 | 51.1 | M12 | ||
฿ 586.89 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 15 | 51.1 | M12 | ||
฿ 864.29 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Fluorosilicone rubber | Standard | Salmon Pink | 40 | 15 | 51.1 | M12 | ||
฿ 503.67 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 15 | 51.1 | M12 | ||
฿ 573.02 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 40 | 15 | 51.1 | M12 | ||
฿ 697.85 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 40 | 15 | 51.1 | M12 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Fixed Type | Vacuum Outlet Direction | Top |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?