(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.
Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|
VPOC20-20K[5]-6B | 20 | 4 | 67.1 | 10 | 48 | 20 | 1.5~4.9 | -M6 |
VPOC20-30K[5]-6B | 80.1 | 61 | 30 | 1.1~4.8 | ||||
VPOC20-40K[5]-6B | 93.1 | 74 | 40 | 1.0~4.5 | ||||
VPOC20-50K[5]-6B | 106.1 | 87 | 50 | 0.9~4.5 | ||||
VPOC30-20K[5]-6B | 30 | 69.1 | 12 | 50 | 20 | 1.5~4.9 | ||
VPOC30-30K[5]-6B | 82.1 | 63 | 30 | 1.1~4.8 | ||||
VPOC30-40K[5]-6B | 95.1 | 76 | 40 | 1.0~4.5 | ||||
VPOC30-50K[5]-6B | 108.1 | 89 | 50 | 0.9~4.5 | ||||
VPOC40-20K[5]-6B | 40 | 73.1 | 16 | 54 | 20 | 1.5~4.9 | ||
VPOC40-30K[5]-6B | 86.1 | 67 | 30 | 1.1~4.8 | ||||
VPOC40-40K[5]-6B | 99.1 | 80 | 40 | 1.0~4.5 | ||||
VPOC40-50K[5]-6B | 112.1 | 93 | 50 | 0.9~4.5 | ||||
VPOC50-20K[5]-6B | 50 | 74.1 | 17 | 55 | 20 | 1.5~4.9 | ||
VPOC50-30K[5]-6B | 87.1 | 68 | 30 | 1.1~4.8 | ||||
VPOC50-40K[5]-6B | 100.1 | 81 | 40 | 1.0~4.5 | ||||
VPOC50-50K[5]-6B | 113.1 | 94 | 50 | 0.9~4.5 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 924.77 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 20 | 10 | 1.5 to 4.9 | 20 | 67.2 | ||
฿ 1,002.19 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 20 | 10 | 1.1 to 4.8 | 30 | 80.2 | ||
฿ 1,079.61 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 20 | 10 | 1.0 to 4.5 | 40 | 93.2 | ||
฿ 1,157.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 20 | 10 | 0.9 to 4.5 | 50 | 106.2 | ||
฿ 1,157.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 30 | 12 | 1.5 to 4.9 | 20 | 69.2 | ||
฿ 1,273.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 30 | 12 | 1.1 to 4.8 | 30 | 82.2 | ||
฿ 1,311.87 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 30 | 12 | 1.0 to 4.5 | 40 | 95.2 | ||
฿ 1,350.58 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 30 | 12 | 0.9 to 4.5 | 50 | 108.2 | ||
฿ 1,157.03 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 40 | 16 | 1.5 to 4.9 | 20 | 73.2 | ||
฿ 1,273.16 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 40 | 16 | 1.1 to 4.8 | 30 | 86.2 | ||
฿ 1,350.58 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 40 | 16 | 1.0 to 4.5 | 40 | 99.2 | ||
฿ 1,389.29 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 40 | 16 | 0.9 to 4.5 | 50 | 112.2 | ||
฿ 1,466.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 50 | 17 | 1.5 to 4.9 | 20 | 74.2 | ||
฿ 1,466.71 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 50 | 17 | 1.1 to 4.8 | 30 | 87.2 | ||
฿ 1,505.42 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 50 | 17 | 1.0 to 4.5 | 40 | 100.2 | ||
฿ 1,505.42 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 50 | 17 | 0.9 to 4.5 | 50 | 113.2 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Stoppers | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Rubber Group Material | Oil Resistant NBR | Environment | Standard / Oil Resistant | Material | Rubber-based |
Color | Black | Mounting Fitting | Spring Type | Vacuum Outlet Direction | Top |
Mount Connection Screw | M14 | Vacuum Outlet Tube Outer Diameter(φ) | 6 | Spring Cover | Without Cover |
Fall Prevention Valve | None | Direct Attached Filter | None |
How can we improve?
How can we improve?