(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suction is possible even when distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Model code | Pad O.D. ød | Tube O.D. øD | B | L | Tube end C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|
VPOC20-20Q[5]-6J | 20 | 6 | 75 | 51.9 | 11.7 | 20 | 1.5~4.9 | -M6 |
VPOC20-30Q[5]-6J | 88 | 64.9 | 30 | 1.1~4.8 | ||||
VPOC20-40Q[5]-6J | 101 | 77.9 | 40 | 1.0~4.5 | ||||
VPOC20-50Q[5]-6J | 114 | 90.9 | 50 | 0.9~4.5 | ||||
VPOC30-20Q[5]-6J | 30 | 75 | 51.9 | 20 | 1.5~4.9 | |||
VPOC30-30Q[5]-6J | 88 | 64.9 | 30 | 1.1~4.8 | ||||
VPOC30-40Q[5]-6J | 101 | 77.9 | 40 | 1.0~4.5 | ||||
VPOC30-50Q[5]-6J | 114 | 90.9 | 50 | 0.9~4.5 |
Units: mm
*[5]: Replaced with Pad resin material code. Refer to the catalog for details.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number |
---|
VPOC20-20QK-6J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Environment | Resin Group Material | Color | Outer Diameter d (φ) | Springs Power (N) | Stroke (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,728.31 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | Standard | [PEEK] PEEK | - | 20 | 1.5 to 4.9 | 20 | 75.1 |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Prevention of Adsorption Trace | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Resin | Height L1(mm) | 13.9 | Mounting Fitting | Spring Type |
Vacuum Outlet Direction | Top | Mount Connection Screw | M14 | Vacuum Outlet Tube Outer Diameter(φ) | 6 |
Spring Cover | Without Cover | Fall Prevention Valve | None | Direct Attached Filter | None |
Swiveling angle | 16° |
Please check the type/dimensions/specifications of the part VPOC20-20QK-6J in the Vacuum Pad, Long Stroke Suction Mark Prevention Type, VPC, One-touch Fitting Type without Cover series.
Part Number |
---|
VPOC20-20QKE-6J |
VPOC20-20QM-6J |
VPOC20-30QK-6J |
VPOC20-30QKE-6J |
VPOC20-30QM-6J |
VPOC20-40QK-6J |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Environment | Resin Group Material | Color | Outer Diameter d (φ) | Springs Power (N) | Stroke (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,144.41 | 1 Piece(s) | 8 Day(s) | Standard / Static electricity diffusion | [PEEK] Conductive PEEK | Black | 20 | 1.5 to 4.9 | 20 | 75.1 | ||
฿ 2,506.39 | 1 Piece(s) | 8 Day(s) | Standard | POM | [White] White | 20 | 1.5 to 4.9 | 20 | 75.1 | ||
฿ 2,756.05 | 1 Piece(s) | 8 Day(s) | Standard | [PEEK] PEEK | - | 20 | 1.1 to 4.8 | 30 | 88.1 | ||
฿ 3,172.15 | 1 Piece(s) | 8 Day(s) | Standard / Static electricity diffusion | [PEEK] Conductive PEEK | Black | 20 | 1.1 to 4.8 | 30 | 88.1 | ||
฿ 2,534.13 | 1 Piece(s) | 8 Day(s) | Standard | POM | [White] White | 20 | 1.1 to 4.8 | 30 | 88.1 | ||
฿ 2,783.79 | 1 Piece(s) | 8 Day(s) | Standard | [PEEK] PEEK | - | 20 | 1.0 to 4.5 | 40 | 101.1 |
How can we improve?
How can we improve?