(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.
Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | L3 | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPC10-6B5-6B[7][8][11] | 10 | 4 | 64.1 | - | 34 | 20 | 6 | 4.0~7.1 | -M4 |
VPC10-10B5-6B[7][8] | 68.6 | 38.5 | 10 | 2.0~5.2 | |||||
VPC10-15B5-6B[7][8] | 78.6 | 43.5 | 25 | 15 | 2.0~5.9 | ||||
VPC10-20B5-6B[7][8] | 94.6 | 50.5 | 34 | 20 | 1.1~4.8 | ||||
VPC15-6B5-6B[7][8][11] | 15 | 4 | 64.1 | - | 34 | 20 | 6 | 4.0~7.1 | |
VPC15-10B5-6B[7][8] | 68.6 | 38.5 | 10 | 2.0~5.2 | |||||
VPC15-15B5-6B[7][8] | 78.6 | 43.5 | 25 | 15 | 2.0~5.9 | ||||
VPC15-20B5-6B[7][8] | 94.6 | 50.5 | 34 | 20 | 1.1~4.8 | ||||
VPC20-6B5-6B[7][8][11] | 20 | 4 | 67.1 | 19.0 | 37 | 20 | 6 | 7.0~12.6 | -M6 |
VPC20-10B5-6B[7][8] | 73.1 | 43 | 20 | 10 | 3.3~10.0 | ||||
VPC20-15B5-6B[7][8] | 83.1 | 48 | 25 | 15 | 3.3~10.4 | ||||
VPC20-20B5-6B[7][8] | 99.1 | 55 | 34 | 20 | 2.0~8.7 | ||||
VPC25-6B5-6B[7][8][11] | 25 | 4 | 67.1 | 19.0 | 37 | 20 | 6 | 7.0~12.6 | |
VPC25-10B5-6B[7][8] | 73.1 | 43 | 10 | 3.3~10.0 | |||||
VPC25-15B5-6B[7][8] | 83.1 | 48 | 25 | 15 | 3.3~10.4 | ||||
VPC25-20B5-6B[7][8] | 99.1 | 55 | 34 | 20 | 2.0~8.7 | ||||
VPC30-6B5-6B[11] | 30 | 4 | 71.1 | 23.0 | 41 | 20 | 6 | 7.0~12.6 | -M6 |
VPC30-10B5-6B | 77.1 | 47 | 10 | 3.3~10.0 | |||||
VPC30-15B5-6B | 87.1 | 52 | 25 | 15 | 3.3~10.4 | ||||
VPC30-20B5-6B | 103.1 | 59 | 34 | 20 | 2.0~8.7 | ||||
VPC40-6B5-6B[11] | 40 | 4 | 78.1 | 30.0 | 48 | 20 | 6 | 7.0~12.6 | |
VPC40-10B5-6B | 84.1 | 54 | 10 | 3.3~10.0 | |||||
VPC40-15B5-6B | 94.1 | 59 | 25 | 15 | 3.3~10.4 | ||||
VPC40-20B5-6B | 110.1 | 66 | 34 | 20 | 2.0~8.7 | ||||
VPC50-6B5-6B[11] | 50 | 4 | 80.1 | 32.0 | 50 | 20 | 6 | 7.0~12.6 | -M6 |
VPC50-10B5-6B | 86.1 | 56 | 10 | 3.3~10.0 | |||||
VPC50-15B5-6B | 96.1 | 61 | 25 | 15 | 3.3~10.4 | ||||
VPC50-20B5-6B | 112.1 | 68 | 34 | 20 | 2.0~8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
---|---|---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Tightening torque of a pad holder fixing bulkhead nut is as below.
*Pad diameter: ø6, ø8 mm ▷ 8 to 10 N·m, ø10 to ø30 mm ▷ 4.5 to 6 N·m
Part Number |
---|
VPC10-6BS-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Spring Cover | Swiveling angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 808.65 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 4.0 to 7.1 | 6 | 64.1 | - | No Swiveling |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Spring Type | Vacuum Outlet Direction | Top |
Mount Connection Screw | M14 | Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None |
Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPC10-6BS-6B in the Vacuum Pad, Long Stroke Bellows Type, VPC, Barb Fitting Type with Cover series.
Part Number |
---|
VPC10-15BS-6B |
VPC10-20BN-6B |
VPC10-20BS-6B |
VPC20-10BN-6B |
VPC20-10BS-6B |
VPC20-15BN-6B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Spring Cover | Swiveling angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 952.26 | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 2.0 to 5.9 | 15 | 78.6 | With Cover | - | ||
฿ 927.87 | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 1.1 to 4.8 | 20 | 94.6 | With Cover | - | ||
฿ 976.26 | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 1.1 to 4.8 | 20 | 94.6 | With Cover | - | ||
฿ 903.87 | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 19 | 3.3 to 10.0 | 10 | 73.1 | With Cover | - | ||
฿ 964.26 | 1 Piece(s) | 8 Day(s) | 10 | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 19 | 3.3 to 10.0 | 10 | 73.1 | With Cover | - | ||
฿ 927.87 | 1 Piece(s) | 8 Day(s) | 10 | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 19 | 3.3 to 10.4 | 15 | 83.1 | With Cover | - |
How can we improve?
How can we improve?