(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
*The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
· Capable of adhering even when the distance from the pad to the work is not determined.
· A wide range of pad sizes, pad materials, and holder shapes are available.
Model code | Tube I.D. øD | Pad O.D. ød | B | L1 | L2 | L3 | C | E1 | E2 | Stroke S | Spring Force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
VPD1-3R[5]-4B[9] | 2.5 | 1 | 40 | 4 | 24 | 13 | 7 | 14 | 13 | 3 | 0.9~1.9 |
VPD1-3R[5]-6B[9] | 4 | ||||||||||
VPD1-10R[5]-4B | 2.5 | 55.6 | 35 | 18 | 7 | 15 | 21 | 10 | 0.6~1.7 | ||
VPD1-10R[5]-6B | 4 | ||||||||||
VPD1-15R[5]-4B | 2.5 | 66.6 | 40 | 24 | 7 | 15 | 26 | 15 | 0.4~1.7 | ||
VPD1-15R[5]-6B | 4 | ||||||||||
VPD1-20R[5]-4B | 2.5 | 76.6 | 45 | 29 | 7 | 15 | 31 | 20 | 0.3~1.8 | ||
VPD1-20R[5]-6B | 4 | ||||||||||
VPD2-3R[5]-4B[9] | 2.5 | 2 | 40 | 24 | 13 | 7 | 14 | 13 | 3 | 0.9~1.9 | |
VPD2-3R[5]-6B[9] | 4 | ||||||||||
VPD2-10R[5]-4B | 2.5 | 55.6 | 35 | 18 | 7 | 15 | 21 | 10 | 0.6~1.7 | ||
VPD2-10R[5]-6B | 4 | ||||||||||
VPD2-15R[5]-4B | 2.5 | 66.6 | 40 | 24 | 7 | 15 | 26 | 15 | 0.4~1.7 | ||
VPD2-15R[5]-6B | 4 | ||||||||||
VPD2-20R[5]-4B | 2.5 | 76.6 | 45 | 29 | 7 | 15 | 31 | 20 | 0.3~1.8 | ||
VPD2-20R[5]-6B | 4 | ||||||||||
VPD3-3R[5]-4B[9] | 2.5 | 3 | 40 | 24 | 13 | 7 | 14 | 13 | 3 | 0.9~1.9 | |
VPD3-3R[5]-6B[9] | 4 | ||||||||||
VPD3-10R[5]-4B | 2.5 | 55.6 | 35 | 18 | 7 | 15 | 21 | 10 | 0.6~1.7 | ||
VPD3-10R[5]-6B | 4 | ||||||||||
VPD3-15R[5]-4B | 2.5 | 66.6 | 40 | 24 | 7 | 15 | 26 | 15 | 0.4~1.7 | ||
VPD3-15R[5]-6B | 4 | ||||||||||
VPD3-20R[5]-4B | 2.5 | 76.6 | 45 | 29 | 7 | 15 | 31 | 20 | 0.3~1.8 | ||
VPD3-20R[5]-6B | 4 | ||||||||||
VPD4-3R[5]-4B[9] | 2.5 | 4 | 40 | 24 | 13 | 7 | 14 | 13 | 3 | 0.9~1.9 | |
VPD4-3R[5]-6B[9] | 4 | ||||||||||
VPD4-10R[5]-4B | 2.5 | 55.6 | 35 | 18 | 7 | 15 | 21 | 10 | 0.6~1.7 | ||
VPD4-10R[5]-6B | 4 | ||||||||||
VPD4-15R[5]-4B | 2.5 | 66.6 | 40 | 24 | 7 | 15 | 26 | 15 | 0.4~1.7 | ||
VPD4-15R[5]-6B | 4 | ||||||||||
VPD4-20R[5]-4B | 2.5 | 76.6 | 45 | 29 | 7 | 15 | 31 | 20 | 0.3~1.8 | ||
VPD4-20R[5]-6B | 4 | ||||||||||
VPD6-3R[5]-4B[9] | 2.5 | 6 | 41 | 7 | 25 | 13 | 7 | 14 | 13 | 3 | 0.9~1.9 |
VPD6-3R[5]-6B[9] | 4 | ||||||||||
VPD6-10R[5]-4B | 2.5 | 56.1 | 35.5 | 18 | 7 | 16 | 21 | 10 | 0.8~2.7 | ||
VPD6-10R[5]-6B | 4 | ||||||||||
VPD6-15R[5]-4B | 2.5 | 67.1 | 40.5 | 24 | 7 | 16 | 26 | 15 | 0.7~3.0 | ||
VPD6-15R[5]-6B | 4 | ||||||||||
VPD6-20R[5]-4B | 2.5 | 77.1 | 45.5 | 29 | 7 | 16 | 31 | 20 | 0.9~3.4 | ||
VPD6-20R[5]-6B | 4 | ||||||||||
VPD8-3R[5]-4B[9] | 2.5 | 8 | 39.5 | 5.5 | 23.5 | 13 | 7 | 14 | 13 | 3 | 0.9~1.9 |
VPD8-3R[5]-6B[9] | 4 | ||||||||||
VPD8-10R[5]-4B | 2.5 | 54.6 | 34 | 18 | 7 | 16 | 21 | 10 | 0.8~2.7 | ||
VPD8-10R[5]-6B | 4 | ||||||||||
VPD8-15R[5]-4B | 2.5 | 65.6 | 39 | 24 | 7 | 16 | 26 | 15 | 0.7~3.0 | ||
VPD8-15R[5]-6B | 4 | ||||||||||
VPD8-20R[5]-4B | 2.5 | 75.6 | 44 | 29 | 7 | 16 | 31 | 20 | 0.9~3.4 | ||
VPD8-20R[5]-6B | 4 | ||||||||||
VPD10-6R[5]-4B[9] | 2.5 | 10 | 58.1 | 8 | 35 | 20 | 7 | 16 | 19 | 6 | 4.0~7.1 |
VPD10-6R[5]-6B[9] | 4 | ||||||||||
VPD10-10R[5]-4B | 2.5 | 63.1 | 40 | 20 | 7 | 16 | 25 | 10 | 2.0~5.2 | ||
VPD10-10R[5]-6B | 4 | ||||||||||
VPD10-15R[5]-4B | 2.5 | 73.1 | 45 | 25 | 7 | 16 | 30 | 15 | 2.0~5.9 | ||
VPD10-15R[5]-6B | 4 | ||||||||||
VPD10-20R[5]-4B | 2.5 | 89.1 | 52 | 34 | 7 | 16 | 37 | 20 | 1.1~4.8 | ||
VPD10-20R[5]-6B | 4 | ||||||||||
VPD15-6R(A)[5]-4B[9] | 2.5 | 15 | 59.1(60.1) | 9(10) | 36(37) | 20 | 7 | 16 | 19 | 6 | 4.0~7.1 |
VPD15-6R(A)[5]-6B[9] | 4 | ||||||||||
VPD15-10R(A)[5]-4B | 2.5 | 64.1(65.1) | 41(42) | 20 | 7 | 16 | 25 | 10 | 2.0~5.2 | ||
VPD15-10R(A)[5]-6B | 4 | ||||||||||
VPD15-15R(A)[5]-4B | 2.5 | 74.1(75.1) | 46(47) | 25 | 7 | 16 | 30 | 15 | 2.0~5.9 | ||
VPD15-15R(A)[5]-6B | 4 | ||||||||||
VPD15-20R(A)[5]-4B | 2.5 | 90.1(91.1) | 53(54) | 34 | 7 | 16 | 37 | 20 | 1.1~4.8 | ||
VPD15-20R(A)[5]-6B | 4 | ||||||||||
VPD20-6R(A)[5]-4B[9] | 2.5 | 20 | 60.1(61.1) | 10(11) | 37(38) | 20 | 7 | 16 | 19 | 6 | 7.0~12.6 |
VPD20-6R(A)[5]-6B[9] | 4 | ||||||||||
VPD20-10R(A)[5]-4B | 2.5 | 66.1(67.1) | 43(44) | 25 | 10 | 3.3~10.0 | |||||
VPD20-10R(A)[5]-6B | 4 | ||||||||||
VPD20-15R(A)[5]-4B | 2.5 | 76.1(77.1) | 48(49) | 25 | 30 | 15 | 3.3~10.4 | ||||
VPD20-15R(A)[5]-6B | 4 | ||||||||||
VPD20-20R(A)[5]-4B | 2.5 | 92.1(93.1) | 55(56) | 34 | 37 | 20 | 2.0~8.7 | ||||
VPD20-20R(A)[5]-6B | 4 | ||||||||||
VPD25-6R(A)[5]-4B[9] | 2.5 | 25 | 61.1(62.1) | 11(12) | 38(39) | 20 | 19 | 6 | 7.0~12.6 | ||
VPD25-6R(A)[5]-6B[9] | 4 | ||||||||||
VPD25-10R(A)[5]-4B | 2.5 | 67.1(68.1) | 44(45) | 25 | 10 | 3.3~10.0 | |||||
VPD25-10R(A)[5]-6B | 4 | ||||||||||
VPD25-15R(A)[5]-4B | 2.5 | 77.1(78.1) | 49(50) | 25 | 30 | 15 | 3.3~10.4 | ||||
VPD25-15R(A)[5]-6B | 4 | ||||||||||
VPD25-20R(A)[5]-4B | 2.5 | 93.1(94.1) | 56(57) | 34 | 37 | 20 | 2.0~8.7 | ||||
VPD25-20R(A)[5]-6B | 4 | ||||||||||
VPD30-6R(A)[5]-4B[9] | 2.5 | 30 | 61.1(64.1) | 11(14) | 38(41) | 20 | 19 | 6 | 7.0~12.6 | ||
VPD30-6R(A)[5]-6B[9] | 4 | ||||||||||
VPD30-10R(A)[5]-4B | 2.5 | 67.1(70.1) | 44(47) | 25 | 10 | 3.3~10.0 | |||||
VPD30-10R(A)[5]-6B | 4 | ||||||||||
VPD30-15R(A)[5]-4B | 2.5 | 77.1(80.1) | 49(52) | 25 | 30 | 15 | 3.3~10.4 | ||||
VPD30-15R(A)[5]-6B | 4 | ||||||||||
VPD30-20R(A)[5]-4B | 2.5 | 93.1(96.1) | 56(59) | 34 | 37 | 20 | 2.0~8.7 | ||||
VPD30-20R(A)[5]-6B | 4 | ||||||||||
VPD40-6R(A)[5]-4B[9] | 2.5 | 40 | 64.1(67.6) | 14(17.5) | 41(44.5) | 20 | 19 | 6 | 7.0~12.6 | ||
VPD40-6R(A)[5]-6B[9] | 4 | ||||||||||
VPD40-10R(A)[5]-4B | 2.5 | 70.1(73.6) | 47(50.5) | 25 | 10 | 3.3~10.0 | |||||
VPD40-10R(A)[5]-6B | 4 | ||||||||||
VPD40-15R(A)[5]-4B | 2.5 | 80.1(83.6) | 52(55.5) | 25 | 30 | 15 | 3.3~10.4 | ||||
VPD40-15R(A)[5]-6B | 4 | ||||||||||
VPD40-20R(A)[5]-4B | 2.5 | 96.1(99.6) | 59(62.5) | 34 | 37 | 20 | 2.0~8.7 | ||||
VPD40-20R(A)[5]-6B | 4 | ||||||||||
VPD50-6R(A)[5]-4B[9] | 2.5 | 50 | 65.1(68.1) | 15(18) | 42(45) | 20 | 19 | 6 | 7.0~12.6 | ||
VPD50-6R(A)[5]-6B[9] | 4 | ||||||||||
VPD50-10R(A)[5]-4B | 2.5 | 71.1(74.1) | 48(51) | 25 | 10 | 3.3~10.0 | |||||
VPD50-10R(A)[5]-6B | 4 | ||||||||||
VPD50-15R(A)[5]-4B | 2.5 | 81.1(84.1) | 53(56) | 25 | 30 | 15 | 3.3~10.4 | ||||
VPD50-15R(A)[5]-6B | 4 | ||||||||||
VPD50-20R(A)[5]-4B | 2.5 | 97.1(100.1) | 60(63) | 34 | 37 | 20 | 2.0~8.7 | ||||
VPD50-20R(A)[5]-6B | 4 |
Units: mm
Part Number |
---|
VPD10-15RF-6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,104.00 | VACUUM PAD | 1 Piece(s) | 8 Day(s) | - | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 10 | 8 | 2.0 to 5.9 | 15 | 73.1 | M14 | 6 | With Cover |
Loading...
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Spring Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Horizontal | Fall Prevention Valve | None | Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPD10-15RF-6B in the Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type with Cover series.
Part Number |
---|
VPD10-10RS-6B |
VPD10-10RSE-6B |
VPD10-10RU-6B |
VPD10-15RG-6B |
VPD10-15RN-6B |
VPD10-15RS-6B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 894.19 | 1 Piece(s) | 8 Day(s) | - | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 2.0 to 5.2 | 10 | 63.1 | M14 | 6 | With Cover | ||
฿ 894.19 | 1 Piece(s) | 8 Day(s) | - | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 2.0 to 5.2 | 10 | 63.1 | M14 | 6 | With Cover | ||
฿ 965.42 | 1 Piece(s) | 8 Day(s) | - | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 2.0 to 5.2 | 10 | 63.1 | M14 | 6 | With Cover | ||
฿ 901.16 | 1 Piece(s) | 8 Day(s) | - | General Shape | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 10 | 8 | 2.0 to 5.9 | 15 | 73.1 | M14 | 6 | With Cover | ||
฿ 882.19 | 1 Piece(s) | 8 Day(s) | - | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 8 | 2.0 to 5.9 | 15 | 73.1 | M14 | 6 | With Cover | ||
฿ 917.81 | 1 Piece(s) | 8 Day(s) | - | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 2.0 to 5.9 | 15 | 73.1 | M14 | 6 | With Cover |
How can we improve?
How can we improve?