1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Equipment, Vacuum Pad Conductive Pad, Rubber, KPA Series (KPA-2-S)

VACUUM VALVE

Vacuum Equipment, Vacuum Pad Conductive Pad, Rubber, KPA Series (KPA-2-S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Wide range of pad materials

[Features]
· As the vacuum pad rubber material is conductive rubber, it acts as an anti static in the case of flow of static electricity.

 
Part Number
KPA-2-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRubber Group Material Environment Color Operating Temperature Range
(°C)
Outer Diameter d
(φ)
Height L1
(mm)

฿ 390.00

VACUUM VALVE 1 Piece(s) 15 Day(s) Silicon RubberDissipation / Static electricity diffusion / Cold Resistance / Heat ResistantWhite-30~2002.53.3

Loading...

  1. 1

Basic Information

Pad Type Standard / Pad Unit Pad Shape Economy Mounting Method Insertion Type
Material Rubber-based

Please check the type/dimensions/specifications of the part KPA-2-S in the Vacuum Equipment, Vacuum Pad Conductive Pad, Rubber, KPA Series series.

Products with similar specification

Part Number
KPA-15-N
KPA-15-S
KPA-2-N
KPA-3.5-N
KPA-3.5-S
KPA-6-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRubber Group Material Environment Color Operating Temperature Range
(°C)
Outer Diameter d
(φ)
Height L1
(mm)

฿ 201.29

1 Piece(s) 9 Day(s) Nitrile RubberOil Resistant / Static electricity diffusion / Dissipation[Black] Black0~100158

฿ 308.52

1 Piece(s) 9 Day(s) Silicon RubberCold Resistance / Static electricity diffusion / Dissipation / Heat ResistantWhite-30~200158

฿ 211.43

1 Piece(s) 3 Day(s) Nitrile RubberOil Resistant / Static electricity diffusion / Dissipation[Black] Black0~1002.53.3

฿ 211.43

1 Piece(s) 3 Day(s) Nitrile RubberOil Resistant / Static electricity diffusion / Dissipation[Black] Black0~1003.93.5

฿ 390.00

1 Piece(s) 8 Day(s) Silicon RubberCold Resistance / Static electricity diffusion / Dissipation / Heat ResistantWhite-30~2003.93.5

฿ 260.00

1 Piece(s) 8 Day(s) Nitrile RubberOil Resistant / Static electricity diffusion / Dissipation[Black] Black0~1006.46