(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rubber suction pads for vacuum pads for vacuum equipment.
[Features]
·Uses a wide range of pad materials
·More than 20 different pad sizes to choose from
·Pad material Selectable from NBR, silicon, urethane, and fluorine
[Applications]
·Suitable for all industries and production lines using vacuum equipment
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pad Shape | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Outer Diameter d (φ) | Height L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 604.49 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Fluorine Rubber | Oil Resistant / Heat Resistant / Chemical Resistant Products | [Black] Black (with white mark) | 0~250 | 2.5 | 3.3 | ||
฿ 169.10 | VACUUM VALVE | 1 Piece(s) | Same day | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 2.5 | 3.3 | ||
฿ 247.71 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 2.5 | 3.3 | ||
฿ 500.01 ฿ 242.30 | VACUUM VALVE | 1 Piece(s) | Same day | Economy | Urethane Rubber | Oil Resistant | Green | 0~70 | 2.5 | 3.3 | ||
฿ 238.33 | VACUUM VALVE | 1 Piece(s) | 15 Day(s) | Oval | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 5.5 | 4 | ||
฿ 318.09 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Oval | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 5.5 | 4 | ||
฿ 523.69 | VACUUM VALVE | 1 Piece(s) | 10 Day(s) | Oval | Urethane Rubber | Oil Resistant | Green | 0~70 | 5.5 | 4 | ||
฿ 602.30 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Fluorine Rubber | Oil Resistant / Heat Resistant / Chemical Resistant Products | [Black] Black (with white mark) | 0~250 | 3.9 | 3.5 | ||
฿ 169.10 | VACUUM VALVE | 1 Piece(s) | Same day | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 3.9 | 3.5 | ||
฿ 348.05 | VACUUM VALVE | 1 Piece(s) | Same day | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 3.9 | 3.5 | ||
฿ 410.98 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Urethane Rubber | Oil Resistant | Green | 0~70 | 3.9 | 3.5 | ||
฿ 209.25 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Oval | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 8 | 4.5 | ||
฿ 318.09 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Oval | Silicon Rubber | Standard / Cold Resistance / Heat Resistant / Weather Resistance | White | -30~200 | 8 | 4.5 | ||
฿ 523.69 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Oval | Urethane Rubber | Oil Resistant | Green | 0~70 | 8 | 4.5 | ||
฿ 603.54 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Fluorine Rubber | Oil Resistant / Heat Resistant / Chemical Resistant Products | [Black] Black (with white mark) | 0~250 | 6.4 | 6 | ||
฿ 169.10 | VACUUM VALVE | 1 Piece(s) | Same day | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 6.4 | 6 | ||
฿ 252.66 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 6.4 | 6 | ||
฿ 428.02 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Urethane Rubber | Oil Resistant | Green | 0~70 | 6.4 | 6 | ||
฿ 603.54 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Fluorine Rubber | Oil Resistant / Heat Resistant / Chemical Resistant Products | [Black] Black (with white mark) | 0~250 | 8.3 | 5.5 | ||
฿ 169.10 | VACUUM VALVE | 1 Piece(s) | Same day | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 8.3 | 5.5 | ||
฿ 348.05 ฿ 143.05 | VACUUM VALVE | 1 Piece(s) | Same day | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 8.3 | 5.5 | ||
฿ 410.98 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Urethane Rubber | Oil Resistant | Green | 0~70 | 8.3 | 5.5 | ||
฿ 568.82 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Fluorine Rubber | Oil Resistant / Heat Resistant / Chemical Resistant Products | [Black] Black (with white mark) | 0~250 | 10 | 8 | ||
฿ 163.05 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 10 | 8 | ||
฿ 246.61 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 10 | 8 | ||
฿ 398.89 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Urethane Rubber | Oil Resistant | Green | 0~70 | 10 | 8 | ||
฿ 568.20 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Fluorine Rubber | Oil Resistant / Heat Resistant / Chemical Resistant Products | [Black] Black (with white mark) | 0~250 | 15 | 8 | ||
฿ 168.00 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 15 | 8 | ||
฿ 235.62 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 15 | 8 | ||
฿ 396.00 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Urethane Rubber | Oil Resistant | Green | 0~70 | 15 | 8 | ||
฿ 175.15 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 20 | 10 | ||
฿ 259.80 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 20 | 10 | ||
฿ 420.39 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Urethane Rubber | Oil Resistant | Green | 0~70 | 20 | 10 | ||
฿ 195.44 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 25 | 14 | ||
฿ 292.20 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 25 | 14 | ||
฿ 479.65 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Urethane Rubber | Oil Resistant | Green | 0~70 | 25 | 14 | ||
฿ 821.28 | VACUUM EQUIPMENT | 1 Piece(s) | Available | 9 Day(s) | Economy | Fluorine Rubber | Oil Resistant / Heat Resistant / Chemical Resistant Products | [Black] Black (with white mark) | 0~250 | 31 | 12 | |
฿ 184.45 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 31 | 12 | ||
฿ 280.10 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 31 | 12 | ||
฿ 698.12 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Fluorine Rubber | Oil Resistant / Heat Resistant / Chemical Resistant Products | [Black] Black (with white mark) | 0~250 | 35 | 14 | ||
฿ 193.16 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 35 | 14 | ||
฿ 292.97 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 35 | 14 | ||
฿ 822.21 | VACUUM EQUIPMENT | 1 Piece(s) | 9 Day(s) | Economy | Fluorine Rubber | Oil Resistant / Heat Resistant / Chemical Resistant Products | [Black] Black (with white mark) | 0~250 | 40.5 | 14 | ||
฿ 196.37 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 40.5 | 14 | ||
฿ 290.04 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 40.5 | 14 | ||
฿ 472.26 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Urethane Rubber | Oil Resistant | Green | 0~70 | 40.5 | 14 | ||
฿ 355.15 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Nitrile Rubber | Oil Resistant | [Black] Black | 0~100 | 50.5 | 15 | ||
฿ 536.63 | VACUUM VALVE | 1 Piece(s) | 3 Day(s) | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 50.5 | 15 | ||
฿ 742.48 | VACUUM VALVE | 1 Piece(s) | Available | 9 Day(s) | Economy | Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -30~200 | 60 | 15 | |
฿ 1,022.32 | VACUUM VALVE | 1 Piece(s) | 9 Day(s) | Economy | Urethane Rubber | Oil Resistant | Green | 0~70 | 60 | 15 |
Loading...
Pad Type | Standard / Pad Unit | Mounting Method | Insertion Type | Material | Rubber-based |
---|---|---|---|---|---|
Main Body Type | Single Pad Unit |
How can we improve?
How can we improve?