1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Exhaust Valve QV2 Series (QV2-20)

AIR CONTROL DEVICE

Quick Exhaust Valve QV2 Series (QV2-20)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Outstanding responsiveness. Large exhaust flow. Excellent durability. Maintenance is possible while installed.

[Features]
· Suitable for boosting actuator speed.
· Outstanding responsiveness.
· Large exhaust flow.
· Excellent durability.
· Maintenance is possible while installed

 
Part Number
QV2-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Sectional Area, Forward Direction
(mm2)
Effective Sectional Area, Exhaust Air
(mm2)
Nominal Designation of Piping Screw in the Input Side Output, Nominal of Plumbing Threads Nominal Designation of Exhaust Side Plumbing Threads

฿ 4,908.47

AIR CONTROL DEVICE 1 Piece(s) 19 Day(s) 1102103/43/41

Loading...

  1. 1

Basic Information

Type Quick Exhaust Valve Material Aluminum Alloy Seal Material Nitrile Rubber
Input Side, Port Type P (P1) Female Thread Output Side, Port Type A Female Thread Exhaust Side, Port Type R Female Thread
Operating Pressure Range(MPa) 0.2::1 Type of Piping Screw in the Input Side Rc Output, Plumbing Threads Type Rc
Type of Exhaust Side Plumbing Threads Rc

Please check the type/dimensions/specifications of the part QV2-20 in the Quick Exhaust Valve QV2 Series series.

Products with similar specification

Part Number
QV2-15
QV2-25
QV2-8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEffective Sectional Area, Forward Direction
(mm2)
Effective Sectional Area, Exhaust Air
(mm2)
Nominal Designation of Piping Screw in the Input Side Output, Nominal of Plumbing Threads Nominal Designation of Exhaust Side Plumbing Threads

฿ 1,910.95

1 Piece(s) 19 Day(s) 701101/21/21/2

฿ 4,703.75

1 Piece(s) Same day 120230111

฿ 1,586.75

1 Piece(s) 12 Day(s) 32341/41/43/8