(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compatible for high-speed driving of cylinders.
· Standard series exhaust throttle type has a standard equipment of a silencer.
· Readjusting the throttle not required even when replacing the silencer element.
Part Number |
---|
EQ01-C04P01C08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Effective Sectional Area, Forward Direction (mm2) | Effective Sectional Area, Exhaust Air (mm2) | Connection Tube O.D. in the Input Side (φ) | Output, Nominal of Plumbing Threads | Exhaust Side Outer Diameter of Connected Tube (φ) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 676.47 | CONTROL | 1 Piece(s) | 11 Day(s) | 4 | 9 | 4 | 1/8 | 8 |
Loading...
Type | Quick Exhaust Valves | Material | Aluminum | Seal Material | NBR |
---|---|---|---|---|---|
Input Side, Port Type P (P1) | One-Touch Couplings | Output Side, Port Type A | Male thread | Exhaust Side, Port Type R | One-Touch Couplings |
Operating Pressure Range(MPa) | 0.1::0.7 | Output, Plumbing Threads Type | R |
Please check the type/dimensions/specifications of the part EQ01-C04P01C08 in the Quick Exhaust Valve Input/Exhaust Port Fitting, Output Port Screw, Concentrated Exhaust Type series.
Part Number |
---|
EQ01-C06P01C08 |
EQ02-C06P01C10 |
EQ02-C06P02C10 |
EQ02-C08P01C10 |
EQ02-C08P02C10 |
EQ03-C10P02C12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Effective Sectional Area, Forward Direction (mm2) | Effective Sectional Area, Exhaust Air (mm2) | Connection Tube O.D. in the Input Side (φ) | Output, Nominal of Plumbing Threads | Exhaust Side Outer Diameter of Connected Tube (φ) |
---|---|---|---|---|---|---|---|---|---|
฿ 700.36 | 1 Piece(s) | 10 Day(s) | 6 | 9 | 6 | 1/8 | 8 | ||
฿ 743.56 | 1 Piece(s) | 10 Day(s) | 9 | 16 | 6 | 1/8 | 10 | ||
฿ 743.71 | 1 Piece(s) | 8 Day(s) | 9 | 16 | 6 | 1/4 | 10 | ||
฿ 744.17 | 1 Piece(s) | 3 Day(s) | 12 | 16 | 8 | 1/8 | 10 | ||
฿ 744.47 | 1 Piece(s) | 10 Day(s) | 12 | 16 | 8 | 1/4 | 10 | ||
฿ 1,081.61 | 1 Piece(s) | 8 Day(s) | 24 | 34 | 10 | 1/4 | 12 |
How can we improve?
How can we improve?