(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compatible for high-speed driving of cylinders.
· Standard series exhaust throttle type has a standard equipment of a silencer.
· Readjusting the throttle not required even when replacing the silencer element.
Part Number |
---|
EQ01-C06P01E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Effective Sectional Area, Forward Direction (mm2) | Effective Sectional Area, Exhaust Air (mm2) | Connection Tube O.D. in the Input Side (φ) | Output, Nominal of Plumbing Threads |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,081.91 | CONTROL | 1 Piece(s) | 3 Day(s) | 10 | 6 | 8 | 6 | 1/8 |
Loading...
Type | Quick Exhaust Valves | Material | Aluminum | Seal Material | NBR |
---|---|---|---|---|---|
Input Side, Port Type P (P1) | One-Touch Couplings | Output Side, Port Type A | Male thread | Exhaust Side, Port Type R | Open Atmospheric (With Exhaust Throttle) |
Operating Pressure Range(MPa) | 0.1::0.7 | Output, Plumbing Threads Type | R |
Please check the type/dimensions/specifications of the part EQ01-C06P01E in the Quick Exhaust Valve Input Port Fitting, Output/Exhaust Screw With Exhaust Throttle Open Air Type series.
Part Number |
---|
EQ01-C04P01E |
EQ02-C06P01E |
EQ02-C06P02E |
EQ02-C08P01E |
EQ02-C08P02E |
EQ03-C10P02E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Effective Sectional Area, Forward Direction (mm2) | Effective Sectional Area, Exhaust Air (mm2) | Connection Tube O.D. in the Input Side (φ) | Output, Nominal of Plumbing Threads |
---|---|---|---|---|---|---|---|---|---|
฿ 1,074.48 | 1 Piece(s) | 8 Day(s) | - | 4 | 8 | 4 | 1/8 | ||
฿ 1,216.40 | 1 Piece(s) | 3 Day(s) | 10 | 9 | 15 | 6 | 1/8 | ||
฿ 1,328.25 | 1 Piece(s) | 3 Day(s) | 10 | 9 | 15 | 6 | 1/4 | ||
฿ 1,217.01 | 1 Piece(s) | 3 Day(s) | 10 | 12 | 15 | 8 | 1/8 | ||
฿ 1,217.31 | 1 Piece(s) | Same day | 10 | 12 | 15 | 8 | 1/4 | ||
฿ 1,749.35 | 1 Piece(s) | 3 Day(s) | - | 24 | 31 | 10 | 1/4 |
How can we improve?
How can we improve?